Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Linea light swivel castor features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional changes and reliable operation. The wheel assembly comprises a polyamide, electric conductive body fitted with an injected polyurethane, electric-conductive tread that provides excellent grip and static discharge properties, supported by a plain bearing with spacer tube for consistent performance. With a wheel diameter of 50 mm, the castor has an overall height of 50.5 mm, making it suitable for compact installations. The dynamic load capacity is rated at 50 kg at speeds up to 3 km/h, whilst the static load capacity reaches 100 kg, making it ideal for medical equipment, office furniture, catering systems, and professional cleaning applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5920XSI050L51-10
EAN
4031582474732
Core attributes
Type
Swivel castor
Overall width
47.6 mm
Load capacity at 3 km/h
50 kg
Load capacity Static
100 kg
Overall height
50.5 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.06 kg
Product name
Linea light
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Blind hole for B10
Bolt hole diameter
10 mm
Housing
Fork shape
Twin wheel housing
Material fork
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
23 mm
Swivel interference
92 mm
Offset
15 mm
Swivel radius
46 mm
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide, electric conductive
Tread material
Polyurethane, injected, electric-conductive
Tread width
13 mm
Diameter
50 mm
Threadguards
Without threadguard
Bearing
Plain bearing with spacer tube

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Individual branding
Engraved, casted or printed.
Fascinating picture prints
Entire wheel caps printable with almost every theme.