Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Linea light swivel castor features a threaded stem with hexagon neck, top fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system that ensures smooth directional changes and reliable operation. The wheel assembly consists of a polyamide body fitted with an injected polyurethane tread that provides excellent floor protection and quiet operation, whilst the precision ball bearing ensures smooth rolling performance and extended service life. With a wheel diameter of 75 mm, the castor has an overall height of 75 mm, making it suitable for compact installations. The dynamic load capacity is rated at 80 kg at speeds up to 3 km/h, whilst the static load capacity reaches 160 kg, making it ideal for medical equipment, office furniture, catering carts, and professional cleaning applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5920UAP075S70 10x15 RAL9002
EAN
4031582477115
Core attributes
Type
Swivel castor
Overall width
54 mm
Load capacity at 3 km/h
80 kg
Load capacity Static
160 kg
Overall height
75 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Product name
Linea light
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Threaded stem with hexagon neck, top
Stem diameter
10 mm
Stem length
15 mm
Housing
Colour
Grey white (RAL9002)
Fork shape
Twin wheel housing
Material fork
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
30 mm
Swivel interference
130 mm
Offset
23 mm
Swivel radius
65 mm
Thread diameter
10 mm
Wheel
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
15 mm
Diameter
75 mm
Threadguards
With threadguard
Bearing
Precision ball bearing

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Individual branding
Engraved, casted or printed.
Skip product gallery

Crossselling

Variants
Swivel castor with wheel brake 75 mm
Swivel castor with wheel brake 75 mm
Stylea
5925UAP075S70 10x15 RAL9002 TFR

The Stylea swivel castor has a wheel brake and a threaded stem with a hexagon neck (top) fitting. The housing is made of polyamide material, as is the wheel body. The stem features a swiveling swivel bearing. The wheel tread is made of injected polyurethane. The wheel itself contains a precision ball bearing. The Stylea castor has a wheel diameter of 75 mm and an overall height of 82 mm. At a speed of 3 km/h, it has a load capacity of 80 kg. When static, the load capacity is 160 kg.

75 mm
Light Duty | < 150 kg
82 mm
75 mm
Light Duty | < 150 kg
82 mm