Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The ICS is a swivel castor with total lock featuring a threaded stem with hexagon neck, top fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem swivelling bearing system that enables smooth directional changes whilst providing reliable locking functionality. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread material, delivering excellent grip and floor protection, whilst precision ball bearings ensure smooth rolling performance and extended service life. The wheel diameter measures 100mm, contributing to the overall height of 137mm. Load specifications include a dynamic capacity of 100kg at speeds up to 3km/h and a static load capacity of 200kg, making this castor suitable for medium-duty mobile equipment and industrial trolley applications requiring both mobility and secure positioning.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5327PJP100S70-1/2-13X1
EAN
4031582384864
Core attributes
Type
Swivel castor with total lock
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall height
137 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Product name
ICS
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Threaded stem with hexagon neck, top
Stem length
25 mm
Housing
Fork shape
Slim
Material fork
Polyamide
Swivel bearing
Stem, swiveling
Swivel interference
199 mm
Offset
37 mm
Thread diameter
12.4 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
32 mm
Diameter
100 mm
Threadguards
Integrated threadguard
Bearing
Precision ball bearing

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Skip product gallery

Crossselling

Variants
ICS
ICS
ICS
5320PJP100S70-12.4x25

The ICS swivel castor features a threaded stem with hexagon neck, top fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem swivelling bearing system that enables smooth directional changes under load. The wheel assembly comprises a polypropylene body fitted with a thermoplastic rubber tread, providing excellent grip and floor protection, whilst precision ball bearings ensure smooth rolling performance and extended service life. The wheel measures 100 mm in diameter, contributing to an overall height of 137 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h, making it suitable for mobile equipment and trolley applications, whilst the static load capacity reaches 200 kg for stationary loads. This castor combines robust construction with reliable performance for industrial and commercial applications.

100 mm
137 mm
Light Duty | < 150 kg
100 mm
137 mm
Light Duty | < 150 kg