Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The ICS is a swivel castor with directional lock designed for industrial applications. The castor features a rectangular plate fitting with US-bolt hole spacing for standardised mounting configurations. The housing is constructed from durable polyamide material and incorporates a stem swivelling bearing system that enables smooth directional movement whilst providing secure locking capability. The wheel assembly comprises a polypropylene body fitted with a thermoplastic rubber tread for optimal grip and floor protection, supported by precision sealed ball bearings ensuring reliable operation and extended service life. The wheel diameter measures 125 mm with an overall castor height of 166 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load rating of 200 kg, making it suitable for medium-duty mobile equipment applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5321PJX125P52
EAN
4031582384642
Core attributes
Type
Swivel castor with directional lock
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall height
166 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Product name
ICS
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate, US-bolt hole spacing
Plate hole diameter
10 mm
Plate hole length (Maximum)
44.45 mm
Plate hole width (Maximum)
76.2 mm
Plate length
95 mm
Plate width
70 mm
Housing
Fork shape
Slim
Material fork
Polyamide
Swivel bearing
Stem, swiveling
Swivel interference
199 mm
Offset
37 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
32 mm
Diameter
125 mm
Threadguards
Integrated threadguard
Bearing
Precision ball bearing, sealed

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Protective seal
Wheels with sealed bearings to protect against spray water and dirt.
Skip product gallery

Crossselling

Variants
ICS
ICS
ICS
5320PJX125P52

The ICS swivel castor features a rectangular plate fitting with US-bolt hole spacing for standardised mounting applications. The housing is constructed from durable polyamide material and incorporates a stem swiveling bearing system that enables smooth 360-degree rotation. The wheel assembly comprises a polypropylene body fitted with a thermoplastic rubber tread, providing excellent grip and floor protection. The wheel is equipped with sealed precision ball bearings ensuring reliable operation and extended service life. With a wheel diameter of 125 mm, the castor achieves an overall height of 166 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it suitable for medium-duty industrial and commercial applications requiring reliable mobility solutions.

125 mm
166 mm
Light Duty | < 150 kg
125 mm
166 mm
Light Duty | < 150 kg
Variants
ICS
ICS
ICS
5328PJX125P52

The ICS Fixed Castor features a rectangular plate fitting with US-bolt hole spacing for standardised mounting applications. The housing is constructed from durable polyamide material, providing excellent chemical resistance and mechanical strength. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread, delivering optimal floor protection and quiet operation. Precision sealed ball bearings ensure smooth rolling performance and extended service life. The wheel diameter measures 125 mm, contributing to the overall height of 166 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load rating of 200 kg, making this castor suitable for medium-duty industrial and commercial applications requiring reliable directional stability.

125 mm
166 mm
Light Duty | < 150 kg
125 mm
166 mm
Light Duty | < 150 kg
Variants
ICS
ICS
ICS
5327PJX125P52

The ICS is a swivel castor with total lock featuring a rectangular plate fitting with US-bolt hole spacing for standardised mounting applications. The housing is constructed from durable polyamide material and incorporates a stem swiveling bearing system that enables smooth directional changes whilst providing secure locking functionality. The wheel assembly comprises a polypropylene body fitted with a thermoplastic rubber tread for enhanced grip and floor protection, supported by precision sealed ball bearings ensuring reliable operation and extended service life. The wheel measures 125mm in diameter, contributing to an overall castor height of 166mm. Load specifications include a dynamic capacity of 100kg at speeds up to 3km/h and a static load rating of 200kg, making it suitable for medium-duty industrial and commercial applications requiring mobility control.

125 mm
166 mm
Light Duty | < 150 kg
125 mm
166 mm
Light Duty | < 150 kg