Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The ICS is a swivel castor with directional lock designed for industrial applications. The castor features a rectangular plate fitting with US-bolt hole spacing for standardised mounting configurations. The housing is manufactured from durable polyamide material and incorporates a stem swivelling bearing system that enables smooth directional movement whilst providing secure locking capability. The wheel assembly comprises a polypropylene body fitted with a thermoplastic rubber tread for enhanced grip and floor protection, supported by precision ball bearings for reduced rolling resistance and extended service life. The wheel measures 125 mm in diameter, contributing to an overall castor height of 166 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load rating of 200 kg, making it suitable for medium-duty mobile equipment applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5321PJP125P52
EAN
4031582384635
Core attributes
Type
Swivel castor with directional lock
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall height
166 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Product name
ICS
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate, US-bolt hole spacing
Plate hole diameter
11 mm
Plate hole length (Maximum)
52 mm
Plate hole length (Minimum)
44.45 mm
Plate hole width (Maximum)
76 mm
Plate hole width (Minimum)
72 mm
Plate length
95 mm
Plate width
70 mm
Housing
Fork shape
Slim
Material fork
Polyamide
Swivel bearing
Stem, swiveling
Swivel interference
199 mm
Offset
37 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
32 mm
Diameter
125 mm
Threadguards
Integrated threadguard
Bearing
Precision ball bearing

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Skip product gallery

Crossselling

Variants
ICS
ICS
ICS
5320PJP125P52

The ICS swivel castor features a rectangular plate fitting with US-bolt hole spacing for standardised mounting applications. The housing is constructed from durable polyamide material and incorporates a stem swiveling bearing system that enables smooth 360-degree rotation. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread, providing excellent grip and floor protection, whilst precision ball bearings ensure smooth rolling performance and extended service life. The wheel diameter measures 125 mm, contributing to an overall height of 166 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load rating of 200 kg, making this castor suitable for medium-duty industrial and commercial applications requiring reliable mobility and manoeuvrability.

125 mm
166 mm
Light Duty | < 150 kg
125 mm
166 mm
Light Duty | < 150 kg
Variants
ICS
ICS
ICS
5328PJP125P52

The ICS Fixed Castor features a rectangular plate fitting with US-bolt hole spacing for standardised mounting applications. The housing is constructed from durable polyamide material, providing excellent chemical resistance and mechanical strength. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread, delivering optimal grip and floor protection whilst maintaining quiet operation. Precision ball bearings ensure smooth rolling performance and extended service life. The wheel measures 125 mm in diameter, contributing to the overall height of 166 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load rating of 200 kg, making this castor suitable for medium-duty industrial and commercial applications requiring reliable directional stability.

125 mm
166 mm
Light Duty | < 150 kg
125 mm
166 mm
Light Duty | < 150 kg
Variants
ICS
ICS
ICS
5327PJP125P52

The ICS is a swivel castor with total lock designed for industrial applications. The fitting features a rectangular plate with US-bolt hole spacing for secure mounting to equipment bases. The housing is constructed from durable polyamide material and incorporates a stem swiveling bearing system that enables smooth directional changes whilst providing reliable locking functionality. The wheel assembly comprises a polypropylene body fitted with a thermoplastic rubber tread for enhanced grip and floor protection, supported by precision ball bearings for smooth rolling performance. The wheel diameter measures 125 mm, contributing to an overall height of 166 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it suitable for medium-duty mobile equipment applications.

125 mm
166 mm
Light Duty | < 150 kg
125 mm
166 mm
Light Duty | < 150 kg