Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The ICS swivel castor features a rectangular plate fitting with US-bolt hole spacing for standardised mounting applications. The housing is constructed from durable polyamide material and incorporates a stem swivelling bearing mechanism that enables smooth directional changes. The wheel assembly comprises a polypropylene body fitted with a thermoplastic rubber tread, providing excellent grip and floor protection, whilst precision ball bearings ensure smooth rolling performance. The wheel diameter measures 100 mm, contributing to an overall height of 141 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load rating of 200 kg, making this castor suitable for medium-duty industrial and commercial applications requiring reliable mobility and manoeuvrability.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5320PJP100P52
EAN
4031582384536
Core attributes
Type
Swivel castor
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall height
141 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Product name
ICS
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate, US-bolt hole spacing
Plate hole diameter
11 mm
Plate hole length (Maximum)
52 mm
Plate hole length (Minimum)
44.45 mm
Plate hole width (Maximum)
76 mm
Plate hole width (Minimum)
72 mm
Plate length
95 mm
Plate width
70 mm
Housing
Fork shape
Slim
Material fork
Polyamide
Swivel bearing
Stem, swiveling
Swivel interference
174 mm
Offset
37 mm
Swivel radius
87 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
32 mm
Diameter
100 mm
Threadguards
Integrated threadguard
Bearing
Precision ball bearing

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Skip product gallery

Crossselling

Variants
ICS
ICS
ICS
5328PJP100P52

The ICS Fixed Castor features a rectangular plate fitting with US-bolt hole spacing for standardised mounting applications. The housing is manufactured from durable polyamide material, providing excellent mechanical properties and chemical resistance. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread, ensuring optimal floor protection and quiet operation. Precision ball bearings deliver smooth rolling performance and extended service life. The wheel diameter measures 100 mm, contributing to excellent manoeuvrability over various floor surfaces. Overall height dimensions are 141 mm, making it suitable for medium-duty applications. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h, whilst the static load capacity reaches 200 kg, providing reliable performance under both moving and stationary conditions for industrial and commercial applications.

100 mm
141 mm
Light Duty | < 150 kg
100 mm
141 mm
Light Duty | < 150 kg
Variants
ICS
ICS
ICS
5327PJP100P52

The ICS is a swivel castor with total lock featuring a rectangular plate fitting with US-bolt hole spacing for standardised mounting applications. The housing is constructed from durable polyamide material and incorporates a stem swiveling bearing system that enables smooth directional changes whilst providing secure locking functionality. The wheel assembly comprises a polypropylene body fitted with a thermoplastic rubber tread for enhanced grip and floor protection, supported by precision ball bearings that ensure reliable operation and extended service life. The wheel diameter measures 100 mm, contributing to an overall height of 141 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load rating of 200 kg, making this castor suitable for medium-duty industrial and commercial applications requiring mobility control.

100 mm
141 mm
Light Duty | < 150 kg
100 mm
141 mm
Light Duty | < 150 kg
Variants
ICS
ICS
ICS
5321PJP100P52

The ICS is a swivel castor with directional lock designed for industrial applications. The castor features a rectangular plate fitting with US-bolt hole spacing for secure mounting to equipment bases. The housing is constructed from durable polyamide material and incorporates a stem swiveling bearing system that enables smooth directional movement whilst providing reliable locking functionality. The wheel assembly comprises a polypropylene body fitted with a thermoplastic rubber tread for optimal grip and floor protection, supported by precision ball bearings for enhanced rolling performance. The wheel diameter measures 100 mm, contributing to an overall castor height of 141 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making this castor suitable for medium-duty mobile equipment applications.

100 mm
141 mm
Light Duty | < 150 kg
100 mm
141 mm
Light Duty | < 150 kg