Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha stainless is a fixed castor designed for industrial applications requiring corrosion resistance and reliable performance. The unit features a small rectangular plate fitting that provides secure mounting to equipment frames and structures. The housing is constructed from heavy-duty stainless steel, ensuring exceptional durability and resistance to environmental factors whilst maintaining structural integrity under load. The wheel incorporates a polypropylene body with matching polypropylene tread material, delivering consistent performance across various surfaces. The wheel operates on a plain bearing system and measures 80 mm in diameter, providing smooth rolling characteristics. The castor has an overall height of 108 mm, making it suitable for applications with specific clearance requirements. Load specifications include a dynamic capacity of 100 kg at speeds up to 4 km/h and a static load capacity of 200 kg, ensuring reliable operation under demanding conditions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
8478POO080P62-white TFR
EAN
4031582389418
Core attributes
Type
Fixed castor
Load capacity at 4 km/h
100 kg
Load capacity Static
200 kg
Overall height
108 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.37 kg
Product name
Alpha stainless
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Small rectangular plate
Plate hole diameter
9 mm
Plate hole length (Maximum)
80 mm
Plate hole length (Minimum)
77 mm
Plate hole width (Maximum)
60 mm
Plate length
100 mm
Plate width
85 mm
Housing
Fork shape
Broad
Material fork
Stainless steel, heavy
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polypropylene
Tread material
Identical with wheel body
Tread width
30 mm
Diameter
80 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Permanent washability
All metal components made of stainless steel.
Low maintenance materials
All metal components made of Aluminum or rust-free stainless steel.