Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Agila fixed castor features a square plate fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade, providing robust structural integrity and durability in industrial environments. The wheel incorporates a polypropylene body with thermoplastic rubber tread material, ensuring excellent floor protection and quiet operation, whilst the plain bearing system delivers reliable rotational performance with minimal maintenance requirements. The wheel diameter measures 50 mm, contributing to smooth movement across various surface types. The overall height of the complete assembly is 69 mm, making it suitable for compact installations where space constraints are critical. Load specifications include a dynamic capacity of 40 kg at speeds up to 3 km/h and a static load capacity of 80 kg, providing versatile performance for medium-duty applications requiring dependable mobility solutions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2478PJH050P41
EAN
4031582452648
Core attributes
Type
Fixed castor
Load capacity at 3 km/h
40 kg
Load capacity Static
80 kg
Overall height
69 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.09 kg
Product name
Agila
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Square plate
Plate hole diameter
6.3 mm
Plate hole length (Maximum)
44 mm
Plate hole length (Minimum)
38.5 mm
Plate hole width (Maximum)
44 mm
Plate hole width (Minimum)
38.5 mm
Plate length
55 mm
Plate width
55 mm
Housing
Fork shape
Broad
Material fork
Steel sheet, medium
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
19 mm
Diameter
50 mm
Threadguards
With threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Skip product gallery

Crossselling

Variants
Swivel castor with wheel brake 50 mm
Swivel castor with wheel brake 50 mm
Agila
2475PJH050P40-60x60

The Agila swivel castor with wheel brake features a square plate fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade, and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable braking functionality. The wheel comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing system for consistent rolling performance. The 50mm diameter wheel contributes to an overall height of 69mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 40kg at speeds up to 3km/h and a static load capacity of 80kg, making it ideal for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.

50 mm
69 mm
Light Duty | < 150 kg
50 mm
69 mm
Light Duty | < 150 kg
Variants
Swivel castor 50 mm
Swivel castor 50 mm
Agila
2470PJH050P40

The Agila swivel castor features a square plate fitting for secure mounting to equipment bases. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and enhanced durability. The wheel comprises a polypropylene body with a thermoplastic rubber tread that provides excellent grip and floor protection, whilst the plain bearing system delivers reliable rotation with minimal maintenance requirements. The wheel diameter measures 50 mm and the overall height of the complete assembly is 69 mm. Load capacity specifications include a dynamic rating of 40 kg at speeds up to 3 km/h and a static load capacity of 80 kg, making this castor suitable for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.

50 mm
69 mm
Light Duty | < 150 kg
50 mm
69 mm
Light Duty | < 150 kg