Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Kappa load is a fixed castor designed for heavy-duty industrial applications. It features a large rectangular plate fitting that provides stable mounting and optimal load distribution across the installation surface. The housing is constructed from heavy iron forged material, ensuring exceptional durability and structural integrity under demanding operational conditions. The wheel incorporates a robust cast iron body with a casted polyurethane tread, delivering excellent wear resistance and floor protection, whilst precision ball bearings guarantee smooth operation and extended service life. The wheel diameter measures 250 mm, with an overall height of 305 mm. Load specifications include a static capacity of 3840 kg, with dynamic capacities of 1920 kg at 4 km/h and 1600 kg at 6 km/h operating speeds.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
9658FTP250P64 TFR
EAN
4031582386332
Core attributes
Type
Fixed castor
Load capacity at 4 km/h
1920 kg
Load capacity at 6 km/h
1600 kg
Load capacity Static
3840 kg
Overall height
305 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
17.46 kg
Product name
Kappa load
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Fitting
Fitting type
Large rectangular plate
Plate hole diameter
15 mm
Plate hole length (Maximum)
140 mm
Plate hole width (Maximum)
105 mm
Plate length
175 mm
Plate width
140 mm
Housing
Fork shape
Broad, reinforced
Material fork
Iron forged, heavy
Wheel
Hardness of tread (A)
92 Shore A
Body material
Cast iron
Tread material
Polyurethane, casted
Tread width
80 mm
Diameter
250 mm
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Strong construction
Housing made of heavy steel for high load capacity.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Skip product gallery

Accessories

Accessory
Directional lock
Directional lock 9651/9681

This accessory is specifically designed to enhance the functionality and performance of castor systems, providing essential supplementary support for various industrial and commercial applications. Engineered with precision to meet demanding operational requirements, this component weighs 0.28 kg, making it lightweight yet robust enough to withstand regular use whilst maintaining optimal castor performance and reliability.

Wheel 250 mm
Novatech
FTP 250x80-Ø25 HL92

The Novatech castor wheel features a robust cast iron body construction with a 250mm diameter and an 80mm wide polyurethane casted tread for optimal performance. The wheel incorporates precision ball bearings and has an axle hole diameter of 25mm with a hub length of 92mm. Load capacity specifications include a static load rating of 3600kg, whilst dynamic load capacities are rated at 2160kg at 4km/h and 1800kg at 6km/h operating speeds, making it suitable for demanding industrial applications requiring reliable mobility solutions.

250 mm
Extreme Heavy Duty | > 1.500 kg
250 mm
Extreme Heavy Duty | > 1.500 kg