Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Kappa load is a fixed castor designed for heavy-duty industrial applications. It features a medium rectangular plate fitting that provides secure mounting and optimal load distribution. The housing is constructed from heavy iron forged material, ensuring exceptional durability and structural integrity under demanding conditions. The wheel incorporates a heavy polyamide body with an identical polyamide tread material, delivering excellent wear resistance and chemical stability. The wheel is equipped with precision ball bearings for smooth operation and reduced maintenance requirements, with a diameter of 200 mm for enhanced load distribution and manoeuvrability. The castor has an overall height of 245 mm, making it suitable for various industrial equipment configurations. Load specifications include a dynamic capacity of 1200 kg at 4 km/h and 1000 kg at 6 km/h, whilst the static load capacity reaches 2400 kg, making it ideal for heavy machinery and equipment transport applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
9658TOP200P63 TFR
EAN
4031582386356
Core attributes
Type
Fixed castor
Load capacity at 4 km/h
1200 kg
Load capacity at 6 km/h
1000 kg
Load capacity Static
2400 kg
Overall height
245 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-40 °C
Overall weight
4.07 kg
Product name
Kappa load
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
105 mm
Plate hole width (Maximum)
80 mm
Plate hole width (Minimum)
75 mm
Plate length
135 mm
Plate width
110 mm
Housing
Fork shape
Broad, reinforced
Material fork
Iron forged, heavy
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide, heavy
Tread material
Identical with wheel body
Tread width
50 mm
Diameter
200 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Strong construction
Housing made of heavy steel for high load capacity.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Skip product gallery

Accessories

Wheel 200 mm
Duratech
TOP 200x50-Ø25 HL60

The Duratech wheel features a robust polyamide, heavy body construction with a diameter of 200 mm and tread width of 50 mm, incorporating a precision ball bearing system and 25 mm axle hole diameter with 60 mm hub length. The wheel's tread material is identical with wheel body, ensuring consistent performance characteristics. Load capacity specifications include a static rating of 1600 kg, whilst dynamic capacity varies with operating speed: 1200 kg at 4 km/h and 1000 kg at 6 km/h, making it suitable for demanding industrial castor applications.

200 mm
Heavy Duty | 500 - 1.500 kg
200 mm
Heavy Duty | 500 - 1.500 kg