Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha fixed castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, heavy grade material, providing robust structural integrity and durability in demanding industrial environments. The wheel incorporates a sheet steel body fitted with a pneumatic tyre, line profile tread material for enhanced grip and shock absorption, supported by precision roller bearing technology ensuring smooth operation and extended service life. The wheel diameter measures 200 mm, whilst the overall height of the complete assembly is 240 mm. Load capacity specifications include a dynamic rating of 75 kg at operating speeds up to 3 km/h and a static load capacity of 150 kg, making this castor suitable for medium-duty mobile equipment and industrial trolley applications requiring reliable performance.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3478DPR200P63 black
EAN
4031582410792
Core attributes
Type
Fixed castor
Load capacity at 3 km/h
75 kg
Load capacity Static
150 kg
Overall height
240 mm
Overall weight
1.72 kg
Product name
Alpha
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
105 mm
Plate hole width (Maximum)
80 mm
Plate hole width (Minimum)
75 mm
Plate length
137 mm
Plate width
115 mm
Housing
Colour
Blue passivated
Fork shape
Broad
Material fork
Steel sheet, heavy
Wheel
Body material
Sheet Steel
Tread material
Pneumatic tyre, line profile
Tread width
50 mm
Diameter
200 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.