Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha stainless is a fixed castor designed for industrial applications requiring corrosion resistance and durability. The unit features a medium rectangular plate fitting for secure mounting to equipment frames. The housing is constructed from heavy-duty stainless steel, providing exceptional strength and resistance to environmental factors. The wheel incorporates a polypropylene body with thermoplastic rubber tread for optimal floor protection and quiet operation, supported by stainless steel roller bearings ensuring smooth movement and extended service life. The wheel diameter measures 160 mm, contributing to excellent rolling characteristics over various surfaces. The overall height of the assembly is 200 mm, making it suitable for medium to heavy-duty applications. Load specifications include a dynamic capacity of 200 kg at speeds up to 4 km/h and a static load capacity of 400 kg, providing reliable performance under demanding operational conditions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
8478PJD160P63 TFR
EAN
4031582386806
Core attributes
Type
Fixed castor
Load capacity at 4 km/h
200 kg
Load capacity Static
400 kg
Overall height
200 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
1.45 kg
Product name
Alpha stainless
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
105 mm
Plate hole width (Maximum)
80 mm
Plate hole width (Minimum)
75 mm
Plate length
137 mm
Plate width
115 mm
Housing
Fork shape
Broad
Material fork
Stainless steel, heavy
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
46 mm
Diameter
160 mm
Axle
Screwed with nut
Bearing
Roller bearing, stainless
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Permanent washability
All metal components made of stainless steel.
Low maintenance materials
All metal components made of Aluminum or rust-free stainless steel.
Skip product gallery

Crossselling

Variants
Swivel castor 160 mm
Swivel castor 160 mm
Alpha stainless
8470PJD160P63 TFR

The Alpha stainless is a swivel castor engineered for demanding industrial applications. It features a medium rectangular plate fitting that provides secure mounting and optimal load distribution. The housing is constructed from heavy-duty stainless steel and incorporates a precision swivel bearing system with two ball races, ensuring smooth rotation and exceptional durability in corrosive environments. The wheel assembly comprises a robust polypropylene body fitted with a thermoplastic rubber tread for superior grip and floor protection, whilst the stainless steel roller bearing guarantees reliable performance under continuous operation. The wheel measures 160 mm in diameter, contributing to an overall height of 200 mm. Load specifications include a dynamic capacity of 200 kg at speeds up to 4 km/h and a static load rating of 400 kg, making this castor suitable for heavy-duty mobile equipment and industrial trolleys requiring corrosion resistance and high load-bearing capability.

Medium Duty | 150 - 500 kg
160 mm
200 mm
Medium Duty | 150 - 500 kg
160 mm
200 mm
Variants
Swivel castor with total lock 160 mm
Swivel castor with total lock 160 mm
Alpha stainless
8477PJD160P63 TFR

The Alpha stainless is a swivel castor with total lock featuring a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy-duty stainless steel and incorporates a precision swivel bearing system with two ball races, ensuring smooth directional movement and enhanced durability in demanding environments. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst the stainless roller bearing system guarantees reliable performance and corrosion resistance. The wheel measures 160mm in diameter, contributing to the overall height of 200mm. Load specifications include a dynamic capacity of 200kg at speeds up to 4km/h and a static load capacity of 400kg, making this castor suitable for heavy-duty industrial applications requiring mobility and secure locking functionality.

Medium Duty | 150 - 500 kg
160 mm
200 mm
Medium Duty | 150 - 500 kg
160 mm
200 mm