Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha fixed castor features a medium rectangular plate fitting designed for secure mounting applications. The housing is constructed from heavy steel sheet, providing robust structural integrity and durability under demanding operational conditions. The wheel incorporates an aluminium body fitted with a black vulcanised elastic tyre tread, ensuring excellent grip and floor protection. Precision ball bearings deliver smooth rolling performance and extended service life. The wheel diameter measures 160 mm, whilst the overall height of the complete assembly is 200 mm. Load specifications include a dynamic capacity of 350 kg at speeds up to 4 km/h and a static load rating of 700 kg, making this castor suitable for medium to heavy-duty industrial applications requiring reliable fixed-direction movement.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3478IEP160P63 TFR
EAN
4031582388435
Core attributes
Type
Fixed castor
Load capacity at 4 km/h
350 kg
Load capacity Static
700 kg
Overall height
200 mm
Temperature range (Maximum)
85 °C
Temperature range (Minimum)
-20 °C
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
105 mm
Plate hole width (Maximum)
80 mm
Plate hole width (Minimum)
75 mm
Plate length
137 mm
Plate width
115 mm
Housing
Colour
Blue passivated
Fork shape
Broad
Material fork
Steel sheet, heavy
Wheel
Hardness of tread (A)
67 Shore A
Body material
Aluminium
Tread material
Elastic tire, black, vulcanized
Tread width
50 mm
Diameter
160 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.
Skip product gallery

Accessories

Wheel 100 mm
Novatech
ITP 100x40-Ø12 HL45 incl. A-set

The Novatech wheel features a 100 mm diameter with a 40 mm wide polyurethane, casted tread and aluminium body construction, incorporating a precision ball bearing system with a 12 mm axle hole diameter and 45 mm hub length. This wheel delivers exceptional load performance with a static capacity of 600 kg and dynamic capacities of 300 kg at 4 km/h and 240 kg at 6 km/h, making it ideal for demanding industrial castor applications requiring reliable mobility and durability under varying operational speeds and loads.

100 mm
300 kg
100 mm
300 kg
Skip product gallery

Matching Products

Variants
Swivel castor 160 mm
Swivel castor 160 mm
Alpha
3470IEP160P63 TFR

The Alpha swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates a robust two ball race swivel bearing system for smooth directional movement. The wheel assembly comprises an aluminium body fitted with a black vulcanised elastic tyre tread, supported by precision ball bearings for optimal rolling performance. The wheel diameter measures 160 mm, whilst the overall height of the complete assembly is 200 mm. Load specifications include a dynamic capacity of 350 kg at speeds up to 4 km/h and a static load rating of 700 kg, making this castor suitable for medium to heavy-duty industrial applications requiring reliable mobility and load-bearing performance.

160 mm
200 mm
350 kg
160 mm
200 mm
350 kg
Variants
Swivel castor with total lock 160 mm
Swivel castor with total lock 160 mm
Alpha
3477IEP160P63 TFR

The Alpha is a swivel castor with total lock designed for demanding industrial applications. The unit features a medium rectangular plate fitting that provides secure mounting to equipment frames. The housing is constructed from heavy steel sheet and incorporates a robust two ball races swivel bearing system, ensuring smooth directional movement and reliable locking functionality. The wheel assembly comprises an aluminium body fitted with a black vulcanised elastic tyre tread, supported by precision ball bearings for optimal rolling performance. The wheel measures 160 mm in diameter, contributing to the castor's overall height of 200 mm. Load specifications include a dynamic capacity of 350 kg at speeds up to 4 km/h and a static load rating of 700 kg, making it suitable for heavy-duty mobile equipment and industrial trolleys requiring secure positioning capabilities.

160 mm
200 mm
350 kg
160 mm
200 mm
350 kg
Skip product gallery

Matching Products

Variants
Swivel castor 160 mm
Swivel castor 160 mm
Alpha
3470IEP160P63 TFR

The Alpha swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates a robust two ball race swivel bearing system for smooth directional movement. The wheel assembly comprises an aluminium body fitted with a black vulcanised elastic tyre tread, supported by precision ball bearings for optimal rolling performance. The wheel diameter measures 160 mm, whilst the overall height of the complete assembly is 200 mm. Load specifications include a dynamic capacity of 350 kg at speeds up to 4 km/h and a static load rating of 700 kg, making this castor suitable for medium to heavy-duty industrial applications requiring reliable mobility and load-bearing performance.

160 mm
200 mm
350 kg
160 mm
200 mm
350 kg
Variants
Swivel castor with total lock 160 mm
Swivel castor with total lock 160 mm
Alpha
3477IEP160P63 TFR

The Alpha is a swivel castor with total lock designed for demanding industrial applications. The unit features a medium rectangular plate fitting that provides secure mounting to equipment frames. The housing is constructed from heavy steel sheet and incorporates a robust two ball races swivel bearing system, ensuring smooth directional movement and reliable locking functionality. The wheel assembly comprises an aluminium body fitted with a black vulcanised elastic tyre tread, supported by precision ball bearings for optimal rolling performance. The wheel measures 160 mm in diameter, contributing to the castor's overall height of 200 mm. Load specifications include a dynamic capacity of 350 kg at speeds up to 4 km/h and a static load rating of 700 kg, making it suitable for heavy-duty mobile equipment and industrial trolleys requiring secure positioning capabilities.

160 mm
200 mm
350 kg
160 mm
200 mm
350 kg