Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Zeta fixed castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy specification, providing robust structural integrity for demanding industrial environments. The wheel incorporates a polyamide body with tread material identical with wheel body, ensuring consistent performance characteristics throughout. A precision ball bearing system delivers smooth operation and extended service life with minimal maintenance requirements. The wheel diameter measures 125 mm, whilst the overall height reaches 164 mm, making it suitable for medium-duty applications. Load capacity specifications include a dynamic rating of 400 kg at 4 km/h operational speed and a static load capacity of 800 kg, providing reliable performance under both moving and stationary conditions for industrial transport and material handling equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
4688UOP125P63
EAN
4031582474497
Core attributes
Type
Fixed castor
Load capacity at 4 km/h
400 kg
Load capacity Static
800 kg
Overall height
164 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-40 °C
Overall weight
1.75 kg
Product name
Zeta
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
105 mm
Plate hole width (Maximum)
80 mm
Plate hole width (Minimum)
75 mm
Plate length
137 mm
Plate width
117 mm
Housing
Fork shape
Broad, reinforced
Material fork
Steel sheet, very heavy
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide
Tread material
Identical with wheel body
Tread width
43 mm
Diameter
125 mm
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Reliable traction
Traction-optimised treads for secure grip on wet and slippery floors.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Optimised directional lock
Directional lock can be adjusted to your requirements to 2x180° or 4x90°.
Extra heavy duty construction
Welded solid steel construction for highest load capacity.
Heavy duty construction
Extra heavy steel housing for high load capacity.
Hardened swivel head
Reinforced and heat-treated ball covers.
Skip product gallery

Accessories

Accessory
Foot protection
Foot Protection Ø200

This accessory is designed as a complementary component for castor systems, engineered to enhance functionality and performance in industrial and commercial applications. Manufactured to precise specifications, this accessory weighs 0.75 kg, providing substantial build quality whilst maintaining manageable handling characteristics for installation and maintenance procedures. The robust construction ensures reliable operation under typical working loads and environmental conditions commonly encountered in workshop, warehouse, and manufacturing environments.

Skip product gallery

Crossselling

Variants
Swivel castor 200 mm
Swivel castor 200 mm
Zeta
4680UOP200P63

The Zeta swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, incorporating two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth rotation. The wheel comprises a polyamide body with tread material identical with wheel body, equipped with precision ball bearing for optimal performance, measuring 200 mm in diameter. Overall height dimensions reach 240 mm, providing substantial ground clearance. Load capacity specifications include dynamic ratings of 800 kg at 4 km/h and 640 kg at 6 km/h operating speeds, with static load capacity of 1600 kg. This heavy-duty castor is engineered for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliability and high load-bearing capacity are essential requirements.

240 mm
200 mm
Heavy Duty | 500 - 1.500 kg
240 mm
200 mm
Heavy Duty | 500 - 1.500 kg
Variants
Swivel castor with total lock 200 mm
Swivel castor with total lock 200 mm
Zeta
4687UOP200P63

The Zeta swivel castor with total lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises a polyamide body with tread material identical with wheel body, fitted with precision ball bearing for optimal performance, measuring 200 mm in diameter. The castor has an overall height of 240 mm, providing suitable clearance for various applications. Load capacity specifications include dynamic loads of 800 kg at 4 km/h and 640 kg at 6 km/h operating speeds, with a static load capacity of 1600 kg. This heavy-duty castor is designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and secure locking functionality are essential requirements.

240 mm
200 mm
Heavy Duty | 500 - 1.500 kg
240 mm
200 mm
Heavy Duty | 500 - 1.500 kg
Variants
Swivel castor with directional lock 200 mm
Swivel castor with directional lock 200 mm
Zeta
4681UOP200P63

The Zeta swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, incorporating two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises a polyamide body with tread material identical with wheel body, equipped with precision ball bearing for optimal performance, measuring 200 mm in diameter. Overall height dimensions reach 240 mm, providing substantial ground clearance. Load capacity specifications include dynamic ratings of 800 kg at 4 km/h and 640 kg at 6 km/h operating speeds, with static load capacity of 1600 kg. This heavy-duty castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliability and high load-bearing capacity are essential requirements.

240 mm
200 mm
Heavy Duty | 500 - 1.500 kg
240 mm
200 mm
Heavy Duty | 500 - 1.500 kg
Variants
Swivel castor with spring loaded directional lock 200 mm
Swivel castor with spring loaded directional lock 200 mm
Zeta reverse
468SUOP200P63

The Zeta reverse is a swivel castor with spring loaded directional lock featuring a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises a 200mm diameter polyamide body with tread material identical with wheel body, supported by precision ball bearing for optimal performance and longevity. Overall height measures 240mm, providing suitable clearance for various industrial applications. Load capacity specifications include dynamic ratings of 800kg at 4km/h and 640kg at 6km/h operating speeds, with a static load capacity of 1600kg. This robust castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable directional control and high load bearing capacity are essential requirements.

240 mm
200 mm
Heavy Duty | 500 - 1.500 kg
240 mm
200 mm
Heavy Duty | 500 - 1.500 kg
Variants
Swivel castor with total lock and spring loaded directional lock 200 mm
Swivel castor with total lock and spring loaded directional lock 200 mm
Zeta reverse
468BUOP200P63

The Zeta reverse is a swivel castor with total lock and spring loaded directional lock, featuring a medium rectangular plate fitting for secure mounting. The housing is constructed from steel sheet, very heavy grade material, and incorporates two ball races, reinforced or stainless for the swivel bearing mechanism, ensuring robust performance under demanding conditions. The wheel comprises a polyamide body with tread material identical with wheel body, mounted on precision ball bearings for smooth operation, with a diameter of 200 mm. The castor has an overall height of 240 mm, providing appropriate ground clearance for various applications. Load capacity specifications include dynamic ratings of 800 kg at 4 km/h and 640 kg at 6 km/h operating speeds, with a static load capacity of 1600 kg. This heavy-duty castor is specifically designed for airport equipment, automotive OEM applications, production and platform trolleys, and transport equipment where reliable mobility and secure locking functionality are essential requirements.

240 mm
200 mm
Heavy Duty | 500 - 1.500 kg
240 mm
200 mm
Heavy Duty | 500 - 1.500 kg