Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Linea load is a swivel castor with wheel brake designed for demanding applications including AMR systems, computers on wheels, dialysis carts, furniture, media furniture, office furniture, patient lifters, and office chairs. The castor features a blind hole fitting for B10 mounting, ensuring secure and straightforward installation on compatible equipment. The housing is constructed from polyamide and incorporates a precision ball bearing in the swivel mechanism, providing smooth rotational movement and reliable performance under continuous use. The wheel assembly comprises a 50 mm diameter wheel with a polyamide body and polyurethane injected tread material, combined with a precision ball bearing to ensure smooth rolling and extended operational life. The overall height of the castor is 50 mm, making it suitable for applications requiring compact wheel solutions. The load capacity specifications are rated at 200 kg static load and 100 kg dynamic load at a speed of 3 km/h, enabling the castor to support substantial weights whilst maintaining stability and control during movement. These technical specifications make the Linea load an ideal choice for mobile equipment requiring reliable, durable castor solutions with excellent load-bearing capabilities.
Roll performance
Movement noise
Attrition
Corrosion resistance
Awards
Awards
019bb808ca2f71ceba27dde73e12ee47,019bbbd5e2a570aeab9a38b862a764b9,019bbbd5f0bb737e8686f6994897a48d
Article numbers
Article Number
5945UAP050L51-8 load 9002
EAN
4031582421576
Core attributes
Housing type
Swivel castor with wheel brake
Overall width
47.5 mm
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall height
50 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.09 kg
Product name
Linea load
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Blind hole for B10
Bolt hole diameter
8 mm
Housing
Fork shape
Twin wheel housing
Material
Polyamide
Swivel bearing
Precision ball bearing
Dome diameter
23 mm
Swivel interference
102 mm
Swivel radius
51 mm
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
13 mm
Diameter
50 mm
Threadguards
With threadguard
Bearing
Precision ball bearing

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock.
Reduced risk of accidents
Extremely low height to reduce the risk of accidents when used under hospital beds.
Robust housing
Twin wheel castor for high load capacity and low height.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Individual branding
Engraved, casted or printed.
Skip product gallery

Matching Products

Swivel castor 50 mm
Linea load
5940UAP050L51-8 load 7001

The Linea load swivel castor is a precision engineered component designed for demanding applications including AMR systems, computers on wheels, dialysis carts, furniture, media furniture, office furniture, patient lifters, and office chairs. This swivel castor features a blind hole fitting for B10 mounting, ensuring secure and reliable installation across diverse equipment platforms. The housing is constructed from polyamide, a durable engineering polymer that provides excellent chemical resistance and dimensional stability, whilst incorporating a precision ball bearing for smooth, low-friction swivel operation. The wheel assembly comprises a 50 mm diameter polyurethane injected tread bonded to a polyamide body, mounted on a precision ball bearing to ensure optimal rolling performance and extended service life. The overall height of the castor is 50.5 mm, providing a compact profile suitable for space-constrained applications. This swivel castor delivers a static load capacity of 200 kg and a dynamic load capacity of 100 kg at speeds up to 3 km/h, making it suitable for both stationary support and mobile applications requiring reliable load distribution and smooth manoeuvrability across various floor surfaces.

50 mm
50.5 mm
100 kg
50 mm
50.5 mm
100 kg