Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Aviana swivel castor with central, total lock features a rectangular plate with brake elements fitting system for secure mounting and operational control. The housing is constructed from durable polyamide material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth rotational movement under load. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst the cone ball bearing in stainless steel construction delivers reliable performance and corrosion resistance. With a wheel diameter of 75 mm, the castor has an overall height of 102 mm, making it suitable for compact applications. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it ideal for inflight trolleys where reliable mobility and secure locking are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5976PJE075P54 light Standard 7001
EAN
4031582370966
S4 Material Number
990036982
Core attributes
Type
Swivel castor with central, total lock
Overall width
69 mm
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall height
102 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.34 kg
Product name
Aviana
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate with brake elements
Plate hole diameter
5.5 mm
Plate hole length (Maximum)
41 mm
Plate hole length (Minimum)
51 mm
Plate hole width (Maximum)
57 mm
Plate hole width (Minimum)
51 mm
Plate length
70 mm
Plate width
55 mm
Housing
Colour
Silver grey (RAL7001)
Fork shape
Twin wheel housing
Material fork
Polyamide
Swivel bearing
Two ball races
Dome diameter
54 mm
Swivel interference
137 mm
Offset
28 mm
Swivel radius
68.5 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
25 mm
Diameter
75 mm
Body width
25 mm
Bearing
Cone ball bearing, stainless
Wheel color
Silver grey (RAL7001)

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
User-friendly central lock
Simultaneous locking of more than one castor using a central actuation lever.
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
Robust housing
Twin wheel castor for high load capacity and low height.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Certified flame resistance
Certificate according FAR / JAR 25.853.
Low weight
Extremely lightweight construction.