Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Anika swivel castor with wheel brake features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional changes and reliable operation. The wheel assembly consists of a polyamide body fitted with an injected polyurethane tread that provides excellent floor protection and quiet rolling performance, supported by a plain bearing with spacer tube for consistent rotation. The castor measures 75 mm in wheel diameter with an overall height of 77.2 mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 50 kg at speeds up to 3 km/h and a static load capacity of 100 kg, making it ideal for bedside tables, furniture, hospitals, media furniture, nursing and retirement homes, office chairs, and office furniture applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5925UAI075L51-10 DOM18
EAN
4031582455465
Core attributes
Type
Swivel castor with wheel brake
Overall width
41.5 mm
Load capacity at 3 km/h
50 kg
Load capacity Static
100 kg
Overall height
77.2 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.14 kg
Product name
Anika
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Blind hole for B10
Bolt hole diameter
10 mm
Housing
Fork shape
Twin wheel housing
Material fork
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
18 mm
Swivel interference
175.4 mm
Offset
24 mm
Swivel radius
87.7 mm
Wheel
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
11 mm
Diameter
75 mm
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing with spacer tube

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
Visual integration
Different dome diameters for a perfect transition from the castor to the application.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.