Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Anika swivel castor with wheel brake features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional changes under load. The wheel assembly consists of a polyamide body fitted with an injected polyurethane tread that provides excellent floor protection and quiet operation, supported by a plain bearing with spacer tube for reliable performance. The wheel diameter measures 65 mm, whilst the overall height of the complete assembly is 67 mm. Load specifications include a dynamic capacity of 50 kg at speeds up to 3 km/h and a static load capacity of 100 kg, making this castor ideal for bedside tables, furniture, hospitals, media furniture, nursing and retirement homes, office chairs, and office furniture applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Awards
Awards
019bbbd5e2a570aeab9a38b862a764b9
Article numbers
Article Number
5925UAI065L51-10 DOM18
EAN
4031582433432
Core attributes
Type
Swivel castor with wheel brake
Overall width
39.5 mm
Load capacity at 3 km/h
50 kg
Load capacity Static
100 kg
Overall height
67 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.09 kg
Product name
Anika
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Blind hole for B10
Bolt hole diameter
10 mm
Housing
Fork shape
Twin wheel housing
Material fork
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
18 mm
Swivel interference
152 mm
Swivel radius
76 mm
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
11 mm
Diameter
65 mm
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing with spacer tube

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
Visual integration
Different dome diameters for a perfect transition from the castor to the application.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Skip product gallery

Crossselling

Anika
Anika
5920UAI065L51-10 DOM18

The Anika swivel castor features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional changes under load. The wheel assembly comprises a polyamide body fitted with an injected polyurethane tread that provides excellent floor protection and quiet operation, supported by a plain bearing with spacer tube for reliable performance. The wheel measures 65mm in diameter, whilst the overall height of the complete assembly is 67mm. Load specifications include a dynamic capacity of 50kg at speeds up to 3km/h and a static load rating of 100kg. This castor is specifically designed for applications including bedside tables, furniture, hospitals, media furniture, nursing and retirement homes, office chairs, and office furniture where mobility and durability are essential requirements.

65 mm
Light Duty | < 150 kg
67 mm
65 mm
Light Duty | < 150 kg
67 mm