Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Anika swivel castor with wheel brake features a square plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling swivel bearing mechanism for smooth directional changes. The wheel assembly comprises a polyamide body with injected polyurethane tread material, providing excellent floor protection and quiet operation, whilst utilising a plain bearing with spacer tube for reliable performance. The castor measures 55mm in wheel diameter with an overall height of 67mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 40kg at speeds up to 3km/h and a static load capacity of 80kg. This versatile castor is ideally suited for bedside tables, furniture, hospitals, media furniture, nursing and retirement homes, office chairs, and office furniture applications where manoeuvrability and braking capability are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5925UAI055P41-38x38
EAN
4031582456097
Core attributes
Type
Swivel castor with wheel brake
Overall width
37 mm
Load capacity at 3 km/h
40 kg
Load capacity Static
80 kg
Overall height
67 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.65 kg
Product name
Anika
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Square plate
Bolt hole diameter
10 mm
Plate hole diameter
5 mm
Plate hole length (Maximum)
27 mm
Plate hole width (Maximum)
27 mm
Plate length
38 mm
Plate width
38 mm
Housing
Fork shape
Twin wheel housing
Material fork
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
18 mm
Swivel interference
128 mm
Swivel radius
64 mm
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
11 mm
Diameter
55 mm
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing with spacer tube

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
Visual integration
Different dome diameters for a perfect transition from the castor to the application.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Skip product gallery

Crossselling

Anika
Anika
5920UAI055L51-10

The Anika swivel castor features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional changes under load. The wheel assembly comprises a polyamide body fitted with an injected polyurethane tread that provides excellent floor protection and quiet operation, supported by a plain bearing with spacer tube for reliable performance. The castor has a wheel diameter of 55mm and an overall height of 57mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 40kg at speeds up to 3km/h and a static load rating of 80kg. This castor is specifically designed for bedside tables, furniture, hospitals, media furniture, nursing and retirement homes, office chairs, and office furniture applications where mobility and durability are essential requirements.

Light Duty | < 150 kg
55 mm
57 mm
Light Duty | < 150 kg
55 mm
57 mm