Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
This accessory features a threaded stem with hexagon neck, top fitting design, engineered for castor applications requiring reliable load-bearing performance. The component measures 6 mm in overall height and weighs 0.05 kg, making it suitable for compact installations. It delivers a dynamic load capacity of 100 kg at speeds up to 3 km/h, whilst providing a static load capacity of 200 kg for stationary applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
S70-10x25 / 11 drilled stem
EAN
4031582411911
Core attributes
Type
Accessory
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall height
6 mm
Overall weight
0.05 kg
Product name
Stem
Electric conductive
Stainless
Fitting
Fitting type
Threaded stem with hexagon neck, top
Stem diameter
10 mm
Stem length
25 mm
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.