Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
This accessory features a threaded stem with hexagon neck, top fitting design, engineered for reliable castor integration with an overall height of 6 mm and lightweight construction at 0.03 kg. The component delivers robust load-bearing performance with a dynamic load capacity of 80 kg at speeds up to 3 km/h and an impressive static load capacity of 160 kg, making it suitable for demanding industrial applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
S70-10x15 / 10 drilled stem
EAN
4031582411904
Core attributes
Type
Accessory
Load capacity at 3 km/h
80 kg
Load capacity Static
160 kg
Overall height
6 mm
Overall weight
0.03 kg
Product name
Stem
Electric conductive
Stainless
Fitting
Fitting type
Threaded stem with hexagon neck, top
Stem diameter
10 mm
Stem length
15 mm
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.