Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Plate is a square plate accessory designed for castor fitting, featuring dimensions of 38 mm length by 38 mm width with an overall height of 10 mm. This accessory has a weight of 0.05 kg and is engineered to support a static load capacity of 120 kg, whilst maintaining a dynamic load capacity of 60 kg at speeds up to 3 km/h. The square plate fitting type ensures secure and reliable attachment to compatible castor systems, making it suitable for applications requiring robust load-bearing performance in both stationary and mobile configurations.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
P41-38x38 / 10 drilled plate
EAN
4031582411928
Core attributes
Type
Accessory
Load capacity at 3 km/h
60 kg
Load capacity Static
120 kg
Overall Height
10 mm
Overall weight
0.05 kg
Product Name
Plate
Electric Conductive
Stainless
Fitting
Fitting type
Square plate
Plate hole diameter
5 mm
Plate hole length (Maximum)
27 mm
Plate hole width (Maximum)
27 mm
Plate length
38 mm
Plate width
38 mm
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.