Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Accessory stem with u-shaped plate fitting has an overall height of 10 mm and weighs 0.026 kg. The load capacity at 3 km/h is 40 kg, while the static load capacity is 80 kg. The u-shaped plate has a length of 40 mm and a width of 19 mm.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
P10-40x19 / 10 TFR
EAN
4031582393880
Core attributes
Type
Accessory
Load capacity at 3 km/h
40 kg
Load capacity Static
80 kg
Overall height
10 mm
Overall weight
0.03 kg
Product name
Plate
Electric conductive
Stainless
Fitting
Fitting type
Stem with U-shaped plate
Plate hole diameter
4 mm
Plate hole length (Maximum)
32 mm
Plate hole width (Maximum)
32 mm
Plate length
40 mm
Plate width
19 mm
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.