Accessory
Accessory
EAN:
4031582450941
Product number:
Obrotnica
- Non-hazardous materials
- Tested quality
This Accessory is a castor component engineered to provide reliable performance in demanding industrial environments. The unit f...
Details
Custom or high volume? Request a quote now.
Data sheets
This Accessory is a castor component engineered to provide reliable performance in demanding industrial environments. The unit features a mounting plate with dimensions of 135 mm in length and 110 mm in width, ensuring secure installation on compatible castor assemblies. With an overall height of 30 mm, this accessory maintains a compact profile whilst delivering robust functionality. The accessory is rated for a dynamic load capacity of 400 kg when operating at speeds up to 3 km/h, making it suitable for applications requiring sustained load-bearing capability in mobile equipment and material handling systems.
Article numbers
Core attributes
Fitting
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.