Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Accessory stem with grip ring (with collar) fitting has an overall height of 4.5 mm and weighs 0.035 kg. It has a load capacity of 60 kg when moving at 3 km/h and a static load capacity of 120 kg.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
B10-11x22
EAN
4031582394801
Core attributes
Type
Accessory
Load capacity at 3 km/h
60 kg
Load capacity Static
120 kg
Overall height
4.5 mm
Overall weight
0.04 kg
Product name
Stem
Electric conductive
Stainless
Fitting
Fitting type
Stem with grip ring, with collar
Stem diameter
11 mm
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Fast assembly
Faster assembly process with use of plug-in fittings.