Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Stylea accessory is engineered for castor applications, featuring a compact overall height of 74 mm and weighing 0.14 kg for efficient integration. This component delivers robust load capacity performance with a dynamic rating of 50 kg at speeds up to 3 km/h, whilst providing enhanced static load capacity of 100 kg when stationary, making it suitable for various industrial mobility applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5925YGI065S70-M10x15 Dom23
EAN
4031582438765
Core attributes
Type
Accessory
Overall width
42 mm
Load capacity at 3 km/h
50 kg
Load capacity Static
100 kg
Overall height
74 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.14 kg
Product name
Stylea
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Stem diameter
10 mm
Stem length
15 mm
Wheel
Hardness of tread (A)
87 Shore A
Tread width
7 mm
Diameter
65 mm
Axle
Riveted
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Variable fitting options
Different fitting dimensions for a large range of applications.
Painted surface
Gold, chrome or glossy coloured.
Visual integration
Different dome diameters for a perfect transition from the castor to the application.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.