Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Tube is an accessory designed to enhance the functionality and performance of castor systems in industrial and commercial applications. This component serves as a critical interface element that facilitates smooth operation and improved load distribution across the castor assembly. The Tube accessory is engineered to provide reliable support and stability, ensuring optimal performance in demanding environments where precision and durability are essential requirements. Its construction meets stringent technical specifications to guarantee compatibility with standard castor configurations, whilst maintaining consistent performance under varying operational conditions. This accessory is suitable for applications requiring enhanced structural integrity and extended service life.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
Schlauch 300x100 kurzes Ventil
EAN
4031582414035
Core attributes
Type
Accessory
Product Name
Tube
Electric Conductive
Stainless
Wheel
Tread width
100 mm
Diameter
300 mm
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.