Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Tire is an essential accessory designed to enhance the performance and functionality of castor systems in demanding industrial and commercial environments. This component serves as a critical interface between the castor wheel and the floor surface, providing superior load distribution, shock absorption, and floor protection. Manufactured to exacting specifications, the Tire accommodates various operational requirements and environmental conditions, ensuring reliable performance across diverse applications. Its design facilitates smooth rolling motion whilst minimising noise and vibration, thereby extending the operational lifespan of both the castor assembly and the flooring surface. The Tire is engineered for straightforward installation and maintenance, making it an economical choice for organisations seeking to optimise their material handling equipment efficiency and durability.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
Decke DP 300x100 4PR schwarz
EAN
4031582413991
Core attributes
Type
Accessory
Product Name
Tire
Electric Conductive
Stainless
Housing
Housing Color
Black
Wheel
Tread width
100 mm
Diameter
300 mm
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.