Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Tire is an essential accessory designed to enhance the performance and functionality of castor systems in demanding industrial and commercial environments. This component serves as a critical interface between the castor wheel and the floor surface, providing superior load distribution and protection for both the underlying wheel structure and the surfaces upon which it operates. Engineered to withstand substantial wear and repeated stress cycles, the Tire accommodates a wide range of operational conditions whilst maintaining consistent performance characteristics. Its design facilitates smooth movement across various floor types, reducing friction and noise generation during operation. The accessory is suitable for integration with standard castor assemblies and offers improved grip and stability for equipment mobility applications. Installation is straightforward, requiring minimal maintenance whilst delivering extended service life and reliable operational performance in typical warehouse, manufacturing, and logistics settings.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
Decke DP 200x50 2PR grau
EAN
4031582413960
Core attributes
Type
Accessory
Product Name
Tire
Electric Conductive
Stainless
Wheel
Tread width
50 mm
Diameter
200 mm
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.