Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Tire is an accessory designed for castor applications, engineered to provide reliable performance in demanding environments. This component delivers a static load capacity of 150 kg, ensuring stability during stationary operations and when the castor is at rest. For dynamic applications, the tire maintains a load capacity of 75 kg at a speed of 3 km/h, making it suitable for controlled movement in industrial and commercial settings. The specifications have been carefully calibrated to balance durability with operational efficiency, allowing engineers to select this accessory with confidence for applications requiring consistent performance within these defined parameters.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
Buitenband 200x50 2 ply lijnprofiel zwart
EAN
4031582396171
Core attributes
Type
Accessory
Load capacity at 3 km/h
75 kg
Load capacity Static
150 kg
Product Name
Tire
Electric Conductive
Stainless
Wheel
Hardness of tread (A)
64 Shore A
Tread width
50 mm
Diameter
200 mm
Suitable for
dpr
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.