Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
This accessory for castors features an overall height of 170 mm and weighs 1.64 kg, designed to support both dynamic and static loads of 250 kg each. The dynamic load capacity is rated at speeds up to 3 km/h, making it suitable for controlled movement applications. The mounting plate measures 140 mm in length by 115 mm in width, providing a stable base for secure attachment to equipment or machinery requiring mobile support solutions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
FOOT LOCK 160
EAN
4031582443110
Core attributes
Type
Accessory
Load capacity at 3 km/h
250 kg
Load capacity Static
250 kg
Overall height
170 mm
Overall weight
1.64 kg
Product name
Accessory
Electric conductive
Stainless
Fitting
Plate hole diameter
11 mm
Plate hole length (Maximum)
105 mm
Plate hole width (Maximum)
80 mm
Plate hole width (Minimum)
75 mm
Plate length
140 mm
Plate width
115 mm
Wheel
Diameter
160 mm
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Skip product gallery

Matching Products

Accessory 160 mm
Accessory
FLOOR LOCK 210/250

This accessory for castors features robust construction with an overall height of 250 mm and weighs 1.68 kg, making it suitable for industrial applications requiring reliable mobility solutions. The integrated mounting plate measures 140 mm in length by 115 mm in width, providing a stable base for secure attachment to equipment or machinery whilst ensuring optimal load distribution and operational stability.

160 mm
250 mm
160 mm
250 mm
Skip product gallery

Matching Products

Accessory 160 mm
Accessory
FLOOR LOCK 210/250

This accessory for castors features robust construction with an overall height of 250 mm and weighs 1.68 kg, making it suitable for industrial applications requiring reliable mobility solutions. The integrated mounting plate measures 140 mm in length by 115 mm in width, providing a stable base for secure attachment to equipment or machinery whilst ensuring optimal load distribution and operational stability.

160 mm
250 mm
160 mm
250 mm