Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Zeta Accessory is a castor component engineered to deliver reliable performance in demanding applications, featuring a mounting plate with dimensions of 140 mm in length and 115 mm in width, providing a stable interface for secure installation. With an overall height of 210 mm, this accessory integrates seamlessly into standard castor assemblies whilst maintaining a compact profile suitable for space-constrained environments. The unit weighs 1.64 kg, ensuring adequate structural integrity without introducing excessive load to the supporting framework, making it an ideal choice for industrial and commercial castor systems requiring durable, precision-engineered components.
Article numbers
Article Number
Floorlock Ø160mm
EAN
4031582438260
Core attributes
Type
Accessory
Overall Height
210 mm
Overall weight
1.64 kg
Product Name
Zeta
Electric Conductive
Stainless
Fitting
Plate hole diameter
11 mm
Plate hole length (Maximum)
105 mm
Plate hole width (Maximum)
80 mm
Plate hole width (Minimum)
75 mm
Plate length
140 mm
Plate width
115 mm
Wheel
Diameter
160 mm
Axle
Screwed with nut
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Reliable traction
Traction-optimised treads for secure grip on wet and slippery floors.
Optimised directional lock
Directional lock can be adjusted to your requirements to 2x180° or 4x90°.
Extra heavy duty construction
Welded solid steel construction for highest load capacity.
Heavy duty construction
Extra heavy steel housing for high load capacity.
Hardened swivel head
Reinforced and heat-treated ball covers.
Skip product gallery

Matching Products

Accessory 160 mm
Accessory
FLOOR LOCK 210/250

This Accessory is a precision-engineered component designed to enhance castor functionality, featuring a mounting plate with dimensions of 140 mm in length and 115 mm in width, providing a robust interface for secure installation. The unit achieves an overall height of 250 mm, ensuring optimal clearance and compatibility with standard castor assemblies. With a total weight of 1.68 kg, this accessory delivers substantial durability whilst maintaining manageable handling characteristics for installation and maintenance operations. The carefully specified dimensions and weight distribution make this component suitable for demanding industrial applications requiring reliable performance and consistent load support.

160 mm
250 mm
160 mm
250 mm