Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha accessory is designed for castor applications, featuring an overall height of 200 mm with a mounting plate measuring 137 mm in length and 115 mm in width. This component offers a dynamic load capacity of 300 kg at speeds up to 4 km/h, whilst providing a static load capacity of 600 kg when stationary, making it suitable for industrial mobility applications requiring reliable load-bearing performance.
Article numbers
Article Number
8478XSP160P63HT200
EAN
4031582419474
Core attributes
Type
Accessory
Load capacity at 4 km/h
300 kg
Load capacity Static
600 kg
Overall height
200 mm
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Plate hole diameter
11 mm
Plate hole length (Maximum)
105 mm
Plate hole width (Maximum)
80 mm
Plate hole width (Minimum)
75 mm
Plate length
137 mm
Plate width
115 mm
Wheel
Hardness of tread (D)
42 Shore D
Tread width
46 mm
Diameter
160 mm
Axle
Screwed with nut
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.