Integral
2044UAX200R36-32S30 D 9002 4xM6 W
Core attributes
| Applications | Medical Beds & Stretchers, Medical Institutions |
|---|---|
| Product name | Integral |
| Product type | Swivel castor with central, total or directional lock |
| Load capacity at 3 km/h | 150 KG |
| Load capacity at 4 km/h | 150 KG |
| Load capacity Static | 450 KG |
| Temperature range (Minimum) | -25 °C |
| Temperature range (Maximum) | 80 °C |
| Overall height | 229 mm |
| Overall width | 70 mm |
| Overall weight | 1.61 KG |
| Certification | Tested and monitored by TÜV Süd |
Performance
| Roll performance | |
|---|---|
| Movement noise | |
| Attrition | |
| Corrosion resistance |
Housing
| Material | Steel sheet, medium |
|---|---|
| Fork shape | Closed |
| Swivel bearing | Precision ball bearing |
| Color | Grey white (RAL9002), Grey white (RAL9002) |
| Offset | 60 mm |
| Swivel radius | 160 mm |
| Swivel Interference | 320 mm |
| Dome diameter | 70 mm |
Wheel
| Body material | Polyamide |
|---|---|
| Tread material | Polyurethane, injected |
| Bearing | Precision ball bearing, sealed |
| Tread color | Slate grey (RAL7015), Slate grey (RAL7015) |
| Tread | Soft tread |
| Wheel color | Slate grey (RAL7015) |
| Wheel diameter | 200 mm |
| Tread width | 35 mm |
| Wheel width | 35 mm |
| Hardness of tread (D) | 59 Shore D |
Fitting
| Fitting type | Stem with cam hole for profile bars, short version |
|---|---|
| Bolt diameter | 32 mm |
| Bolt length | 51 mm |
| Bolt thread position | 7 mm |
| Bolt mounting holes quantity | 4 |