Agila stainless
7475YGO050P40
Core attributes
| Applications | Hardware Dealer, Professional Cleaning Carts |
|---|---|
| Product name | Agila stainless |
| Product type | Swivel castor with wheel brake |
| Special features | Electric conductive, Stainless |
| Load capacity at 3 km/h | 50 KG |
| Load capacity Static | 100 KG |
| Temperature range (Minimum) | -20 °C |
| Temperature range (Maximum) | 60 °C |
| Overall height | 69 mm |
| Overall width | 43 mm |
| Overall weight | 0.2 KG |
Performance
| Roll performance | |
|---|---|
| Movement noise | |
| Attrition | |
| Corrosion resistance |
Housing
| Material | Stainless steel, medium |
|---|---|
| Fork shape | Broad |
| Swivel bearing | Two ball races |
| Color | Stainless steel, Stainless steel |
| Offset | 24 mm |
| Swivel radius | 70 mm |
| Swivel Interference | 140 mm |
| Dome diameter | 41 mm |
Wheel
| Body material | Polypropylene, electric conductive |
|---|---|
| Tread material | Thermoplastic rubber, electric-conductive |
| Bearing | Plain bearing |
| Tread | Soft tread |
| Wheel color | Silver grey (similar RAL7001) |
| Wheel diameter | 50 mm |
| Tread width | 20 mm |
| Wheel width | 20 mm |
| Hardness of tread (A) | 87 Shore A |
Fitting
| Fitting type | Square plate |
|---|---|
| Plate length | 60 mm |
| Plate width | 60 mm |
| Plate hole length (Minimum) | 38 mm |
| Plate hole length (Maximum) | 48 mm |
| Plate hole width (Minimum) | 38 mm |
| Plate hole width (Maximum) | 48 mm |
| Plate hole diameter | 6.3 mm |