Accessory
Kompl. Bef. R07/21,5-24 montiert
Downloads
CAD Service
detail.cadService.headlineNoFilesAvailable
Core attributes
Product name | Accessory |
---|---|
Temperature range (Minimum) | 0 °C |
Temperature range (Maximum) | 0 °C |
Overall weight | 0.12 KG |
Fitting
Expander fitting (Minimum) | 21.5 mm |
---|---|
Expander fitting (Maximum) | 24 mm |