Technical data
Load Capacity
100 - 630 kg
Housing
Swivel castor, swivel castor with tilting axle, spring-loaded swivel castor
Fitting
Plate fitting
Wheel Diameter
75 - 150 mm
Wheel Type
Wheel with precision ball bearing
The complete product family at a glance
More directional stability
The optimised projection and the patented automatic alignment prevent track loss.
Optimised manoeuvrability
Twin wheeler with better manoeuvrability due to differential action.
Continuous contact with the ground
Permanent contact with the ground thanks to its tilting function.
Low-vibration transport
Due to the special rubber suspension with shock-absorbing properties.
Floor-protecting
Low surface pressure due to load distribution on two wheels per roller.
Colour customisation
Colours adaptable to the product design.
24-hour continuous use
These castors are suitable for continuous use under typical application conditions.
Compact and robust material
Easy to swivel and durable for trouble free use .
Autonomous driving
Optimised for the high demands of driverless transport systems, durable swivel and wheel bearings for long, trouble-free driving.
Low-noise operation
Especially soft wheel variants for a quiet working environment.
Non-marking movement
Wheels with reduced abrasion and minimal need for cleaning.
Non-hazardous materials
Conforms to RoHS and REACH regulations. Contains no polycyclic aromatic carbons and chromium6.
Products & Support
Contact
Are you interested in individual solutions?
Talk to us - we are happy to advise you
E.G. Kistenmacher & Co.
Germany
Phone: +49 40 236 985 0
Fax: +49 40 236 985 10
Email: frank.dreyer@kistenmacher.de