Product family
OUR CASTOR: SCOUT
Optimised steering stability
Directional lock for improved steering around bends, as well as moving in a straight line for long distances.
Flexible lock function
Use of two independent actuation systems in one castor.
Easy steering
Precision ball bearing in swivel head for excellent swivelling properties under high loads.
User-friendly immobilisation brake
Kickstops on the wheel lock can be activated and deactivated with a simple kickstop motion.
Quick maintenance
Swivel bearing lubricated with long-life grease and fitted with grease nipple for easy maintenance.
Low-vibration transport
Extra soft wheels with good shock-absorbing properties.
Ergonomically friendly use
Wheels with optimised rolling resistance to lighten the load for the user.
Reduced accident risk
Slim design to avoid collisions in narrow passages.
Automatic alignment
When picked up, the castor is automatically aligned in the direction of travel.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Colour matching
Colours can be adapted to match the product design.
Individual branding
Engraved, cast or printed.
Certified quality
Tested in our own test laboratory for compliance with European standards.
Permanent washability
All metal components made of stainless steel.
Protective seal
Wheels with sealed bearings to protect against spray water and dirt.
Autonomous transport
Optimised for the high demands of automatic guided vehicles.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Quiet running
Soft wheel versions for a quiet working environment.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Non-staining operation
Non-staining on contact with floors during long standing periods.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Talk to us - we are happy to advise you
E.G. Kistenmacher & Co.
Germany
Phone: +49 40 236 985 0
Fax: +49 40 236 985 10
Email: frank.dreyer@kistenmacher.de