- Home
- Castors & Wheels
- Castors
- Castors by Housing Material
-
Stainless Steel
Stainless Steel Castors
Swivel castor 125 mm
The Alpha stainless swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polyamide body with tread material identical with wheel body, providing consistent performance characteristics, whilst utilising a plain bearing system for reliable rotation. The wheel diameter measures 125 mm with an overall height of 155 mm. Load capacity specifications include a dynamic rating of 250 kg at 4 km/h operating speed and a static load capacity of 500 kg, making it suitable for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.
Swivel castor 125 mm
The Alpha stainless swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement under load. The wheel comprises a polyamide body with polyurethane, injected tread material for optimal floor protection and quiet operation, whilst the roller bearing, stainless construction provides reliable performance in demanding environments. With a wheel diameter of 125 mm, the castor has an overall height of 155 mm. Load specifications include a dynamic capacity of 200 kg at speeds up to 4 km/h and a static load capacity of 400 kg, making it suitable for catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment applications.
Swivel castor 100 mm
The Alpha stainless swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polyamide body fitted with an elastic tyre, non-marking, vulcanised tread material, supported by a roller bearing, stainless for reliable operation in demanding environments. With a wheel diameter of 100 mm, the castor has an overall height of 128 mm. Load specifications include a dynamic capacity of 160 kg at 4 km/h operating speed and a static load capacity of 320 kg, making it suitable for catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment applications.
Swivel castor 100 mm
The Alpha stainless swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement under load. The wheel comprises an aluminium body with damping, heat resistant tread material, mounted on precision ball bearing, stainless for optimal performance and longevity. The wheel diameter measures 100mm with an overall height of 128mm. Load specifications include a dynamic capacity of 80kg at speeds up to 4km/h and a static load capacity of 160kg. This castor is engineered for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment where reliability and corrosion resistance are essential.
Swivel castor 80 mm
The Alpha stainless swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a plastic thermoset, heat-resistant body material with tread material identical with wheel body, fitted with a dry bearing bush for reliable operation. The wheel diameter measures 80 mm, whilst the overall height of the complete assembly is 108 mm. Load specifications include a dynamic capacity of 100 kg at 4 km/h operating speed and a static load capacity of 200 kg, making it suitable for catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment applications.
Swivel castor 100 mm
The Alpha stainless swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a plastic thermoset, heat-resistant body material with tread material identical with wheel body, fitted with a dry bearing bush for reliable operation. The wheel diameter measures 100 mm, whilst the overall height of the complete assembly is 128 mm. Load capacity specifications include a dynamic rating of 125 kg at 4 km/h operating speed and a static load capacity of 250 kg, making it suitable for catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment applications.
Fixed castor 125 mm
The Alpha stainless fixed castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy-duty material ensuring robust performance in demanding environments. The wheel incorporates a polyamide body with tread material identical to the wheel body, equipped with a roller bearing, stainless for smooth operation and corrosion resistance, and measures 125mm in diameter. The castor has an overall height of 155mm, providing optimal clearance for various applications. Load specifications include a dynamic capacity of 250kg at 4km/h operating speed and a static load capacity of 500kg. This castor is specifically designed for catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment applications.
Swivel castor 125 mm
The Alpha stainless swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polyamide body fitted with an elastic tyre, non-marking, vulcanised tread material, and is equipped with a roller bearing, stainless for optimal performance and corrosion resistance. The wheel diameter measures 125mm, whilst the overall height of the complete assembly is 155mm. Load specifications include a dynamic capacity of 250kg at speeds up to 4km/h and a static load capacity of 500kg, making it suitable for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.
Swivel castor with total lock 125 mm
The Alpha stainless is a swivel castor with total lock featuring a small rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and robust performance. The wheel comprises a polyamide body with polyurethane, injected tread material for optimal floor protection and quiet operation, whilst the roller bearing, stainless construction provides reliable rotation under demanding conditions. The wheel diameter measures 125 mm with an overall height of 155 mm, making it suitable for medium-duty applications. Load specifications include a dynamic capacity of 200 kg at 4 km/h operating speed and a static load capacity of 400 kg, making it ideal for catering carts & meal delivery systems, container construction, electronic systems, clean-room technology, fire fighting technology, fire protection, machine construction, and transport equipment applications.
Swivel castor with total lock 100 mm
The Alpha stainless is a swivel castor with total lock featuring a small rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a polyamide body fitted with an elastic tyre, non-marking, vulcanised tread material, mounted on a precision ball bearing, sealed system for optimal performance and longevity. The wheel diameter measures 100mm with an overall height of 128mm. Load specifications include a dynamic capacity of 160kg at 4km/h operating speed and a static load capacity of 320kg, making it suitable for catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment applications.
Fixed castor 200 mm
The Alpha stainless fixed castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy-duty material ensuring robust performance in demanding environments. The wheel incorporates a polyamide body with an elastic tyre, non-marking, vulcanised tread surface, supported by precision ball bearing, sealed for reliable operation. With a wheel diameter of 200 mm, the castor provides an overall height of 240 mm for optimal clearance. Load specifications include a dynamic capacity of 400 kg at 4 km/h operating speed and a static load capacity of 800 kg. This castor is specifically designed for catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment applications.
Swivel castor with total lock 125 mm
The Alpha stainless is a swivel castor with total lock featuring a small rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polyamide body fitted with an elastic tyre, non-marking, vulcanised tread material, supported by a roller bearing, stainless for reliable performance in demanding environments. With a wheel diameter of 125 mm, the castor has an overall height of 155 mm. Load specifications include a dynamic capacity of 250 kg at 4 km/h operating speed and a static load capacity of 500 kg, making it suitable for catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment applications.
Swivel castor 100 mm
The Alpha stainless swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement under load. The wheel comprises an aluminium body with damping, heat resistant tread material and utilises a dry bearing bush for reliable operation. The wheel diameter measures 100 mm, contributing to an overall height of 128 mm. Load specifications include a dynamic capacity of 80 kg at 4 km/h operating speed and a static load capacity of 160 kg. This castor is engineered for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment where durability and performance are essential.
Fixed castor 100 mm
The Alpha stainless fixed castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy-duty material ensuring robust performance in demanding environments. The wheel incorporates a plastic thermoset, heat-resistant body with tread material identical to the wheel body, supported by a dry bearing bush system and measuring 100mm in diameter. With an overall height of 128mm, this castor delivers exceptional load handling capabilities including a dynamic load capacity of 125kg at speeds up to 4km/h and a static load capacity of 250kg. Designed for professional applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment, this castor provides reliable mobility solutions for industrial and commercial use.
Fixed castor 100 mm
The Alpha stainless fixed castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy-duty material ensuring robust performance in demanding environments. The wheel incorporates a polyamide body with an elastic tyre, non-marking, vulcanised tread surface, supported by roller bearing, stainless components for smooth operation. The wheel diameter measures 100 mm, whilst the overall height reaches 128 mm. Load specifications include a dynamic capacity of 160 kg at 4 km/h operating speed and a static load capacity of 320 kg. This castor is specifically designed for catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment applications.
Fixed castor 125 mm
The Alpha stainless fixed castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy-duty material ensuring robust performance in demanding environments. The wheel incorporates a polyamide body with an elastic tyre, non-marking, vulcanised tread material, supported by roller bearing, stainless for smooth operation. The wheel diameter measures 125 mm, whilst the overall height reaches 155 mm. Load specifications include a dynamic capacity of 250 kg at 4 km/h operating speed and a static load capacity of 500 kg. This castor is specifically designed for catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment applications.
Swivel castor 125 mm
The Alpha stainless swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polyamide body with polyurethane, injected tread material, providing excellent floor protection and quiet operation, whilst the roller bearing, stainless construction delivers reliable performance in demanding environments. With a wheel diameter of 125 mm, the castor has an overall height of 161 mm. Load specifications include a dynamic capacity of 300 kg at 4 km/h operating speed and a static load capacity of 600 kg, making it suitable for catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment applications.
Swivel castor 160 mm
The Alpha stainless swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polyamide body with injected polyurethane tread material, providing excellent floor protection and quiet operation, whilst the roller bearing, stainless construction delivers reliable performance in demanding environments. With a wheel diameter of 160 mm, the castor has an overall height of 200 mm. Load specifications include a dynamic capacity of 350 kg at speeds up to 4 km/h and a static load capacity of 700 kg, making it suitable for catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment applications.
Swivel castor with total lock 125 mm
The Alpha stainless is a swivel castor with total lock featuring a medium rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polyamide body with polyurethane, injected tread material, providing excellent floor protection and quiet operation, whilst the roller bearing, stainless construction delivers reliable performance in demanding environments. The castor measures 161mm in overall height with a wheel diameter of 125mm. Load specifications include a dynamic capacity of 300kg at 4km/h operating speed and a static load capacity of 600kg, making it suitable for catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment applications.
Swivel castor with total lock 160 mm
The Alpha stainless is a swivel castor with total lock featuring a medium rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polyamide body with polyurethane, injected tread material, providing excellent floor protection and quiet operation, whilst the roller bearing, stainless construction delivers reliable performance in demanding environments. With a wheel diameter of 160 mm, the castor achieves an overall height of 200 mm. Load specifications include a dynamic capacity of 350 kg at 4 km/h operating speed and a static load capacity of 700 kg, making it suitable for catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment applications.
Fixed castor 125 mm
The Alpha stainless fixed castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material ensuring robust performance in demanding environments. The wheel incorporates a polyamide body with injected polyurethane tread material, providing excellent durability and floor protection, whilst the roller bearing, stainless design ensures smooth operation and corrosion resistance. With a wheel diameter of 125 mm, the castor achieves an overall height of 161 mm. Load specifications include a dynamic capacity of 300 kg at 4 km/h operating speed and a static load capacity of 600 kg. This castor is specifically designed for catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment applications.
Fixed castor 160 mm
The Alpha stainless fixed castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material ensuring exceptional durability and corrosion resistance in demanding environments. The wheel incorporates a polyamide body with injected polyurethane tread material, providing excellent floor protection and smooth operation, whilst the roller bearing, stainless construction guarantees reliable performance and extended service life. With a wheel diameter of 160 mm, the castor achieves an overall height of 200 mm for optimal clearance. Load specifications include a dynamic capacity of 350 kg at 4 km/h operating speed and a static load capacity of 700 kg, making it suitable for catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment applications.
Swivel castor 160 mm
The Alpha stainless swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polyamide body fitted with an elastic tyre, non-marking, vulcanised tread material, and is equipped with a precision ball bearing, sealed system for optimal performance and longevity. The wheel diameter measures 160 mm, whilst the overall height of the complete assembly is 200 mm. Load capacity specifications include a dynamic rating of 300 kg at speeds up to 4 km/h and a static load capacity of 600 kg, making this castor suitable for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.
Swivel castor with total lock 160 mm
The Alpha stainless is a swivel castor with total lock featuring a medium rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and robust performance. The wheel comprises a polyamide body fitted with an elastic tyre, non-marking, vulcanised tread material, mounted on a precision ball bearing, sealed system for reliable operation, with a diameter of 160 mm. The castor has an overall height of 200 mm, providing appropriate ground clearance for various applications. Load specifications include a dynamic capacity of 250 kg at 4 km/h operating speed and a static load capacity of 500 kg, making it suitable for catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment applications.
Frequently Asked Questions
Advantages of Stainless Steel Castors
Stainless steel castors are designed for environments where durability and corrosion resistance are critical. Built from high-quality stainless steel, they withstand moisture, chemicals, and frequent cleaning, making them ideal for industries with strict hygiene requirements or outdoor use. Whether in food production, healthcare, or industrial settings, stainless steel castors provide smooth, reliable movement while maintaining their strength and appearance over time.
TENTE stainless steel castors offer various benefits:
Corrosion Resistance - Stainless steel castors are highly resistant to rust and corrosion, even when exposed to moisture, cleaning agents, or harsh environments.
Imrpoved Hygiene - Their smooth, non-porous surfaces can be cleaned and disinfected easily, helping to maintain strict hygiene standards.
Proven Strength - Stainless steel castors are strong and can handle heavy loads without compromising performance. They offer both reliability and stability for demanding applications.
Versatility - Available with a range of wheel materials, including heat-resistant rubber and polyurethane, TENTE stainless steel castors adapt to different surfaces and requirements.
Heat Resistance - Stainless steel castors with heat-resistant wheels maintain their shape, load capacity, and smooth movement, even under extreme conditions.
Types of Stainless Steel Castors
Stainless steel castors are available in different designs to meet the specific requirements of a wide range of applications — from hygiene-critical food production to heavy-duty industrial use. Each type is built to provide unique advantages, combining corrosion resistance and washability with reliable performance and smooth mobility. Below are some of the most common types of stainless steel castors and their key benefits:
Heavy Duty Stainless Steel Castors
Heavy duty stainless steel castors are built for demanding applications that require both strength and corrosion resistance. Made from robust stainless steel, they ensure smooth, reliable movement even under heavy loads of up to 500 kg. These castors are ideal for industrial, food production, and logistics environments where hygiene and durability are essential.
High Temperature Stainless Steel Castors
These castors are designed to withstand extreme heat, making them perfect for bakeries, autoclaves, and other high-temperature applications. Featuring heat-resistant wheel materials like duroplastic or heat-resistant rubber, they maintain smooth rolling and structural integrity even up to 250°C or 280°C, with short-term peaks up to 310°C.
Stainless Steel Swivel Castors
Stainless steel swivel castors offer full 360° rotation for effortless maneuverability. They combine corrosion resistance with smooth, flexible movement, making them ideal for applications in healthcare, catering, and cleanrooms.
Stainless Steel Castors with Brakes
These castors combine reliable locking functionality with the corrosion resistance and hygiene benefits of stainless steel. Their smooth, easy-to-clean surfaces make them ideal for environments that require frequent washing, such as food processing or medical facilities, while the integrated locking mechanism ensures equipment remains safely in place when needed.
Fields of Application for Stainless Steel Castors
Stainless steel castors are used in a wide range of industries where hygiene, durability, and corrosion resistance are essential. In healthcare, they are frequently found on sterilisation carts, clean room carts, medication trolleys, and nursing carts, where reliable movement and easy cleaning are crucial. In industrial settings, stainless steel castors are ideal for transport equipment, production and platform trolleys, and professional cleaning carts. Their resistance to moisture and chemicals makes them well-suited for harsh environments like food processing or chemical manufacturing. In furniture and mobile applications, they are used on catering carts, roll cages, meal delivery systems, and other equipment that demands a combination of hygiene, durability, and smooth mobility. No matter the segment, stainless steel castors offer smooth mobility and consistent performance, even under tough conditions.