Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha swivel castor with total lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel assembly comprises a polyamide body fitted with an elastic tyre that is non-marking and vulcanised, mounted on a roller bearing system for optimal performance and durability. The wheel diameter measures 160 mm, whilst the overall height of the complete assembly is 200 mm. Load specifications include a dynamic capacity of 300 kg at speeds up to 4 km/h and a static load capacity of 600 kg, making this castor suitable for demanding industrial applications including automotive OEM, catering carts, container construction, electronic systems, machine construction, and various transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3477UFJ160P63
EAN
4031582377934
S4 Material Number
990005507
Core attributes
Type
Swivel castor with total lock
Overall width
96 mm
Load capacity at 4 km/h
300 kg
Load capacity Static
600 kg
Overall height
200 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-20 °C
Overall weight
2.64 kg
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
80 mm
Plate hole length (Minimum)
75 mm
Plate hole width (Maximum)
105 mm
Plate hole width (Minimum)
75 mm
Plate length
137 mm
Plate width
105 mm
Housing
Colour
Blue passivated
Fork shape
Broad
Material fork
Steel sheet, heavy
Swivel bearing
Two ball races
Dome diameter
96 mm
Swivel interference
334 mm
Offset
60 mm
Swivel radius
167 mm
Wheel
Hardness of tread (A)
63 Shore A
Body material
Polyamide
Tread material
Elastic tire, non-marking, vulcanized
Tread width
46 mm
Diameter
160 mm
Body width
46 mm
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Roller bearing
Wheel color
Silver grey (RAL7001)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Quiet rolling
Soft wheel versions for a quiet working environment.
Easy steering
Double ball bearing swivel head.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.
Skip product gallery

Crossselling

Variants
Fixed castor 160 mm
Fixed castor 160 mm
Alpha
3478UFJ160P63

The Alpha fixed castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust structural integrity and durability in demanding industrial environments. The wheel incorporates a polyamide body with an elastic tyre, non-marking, vulcanised tread material, mounted on precision roller bearings for smooth operation and extended service life. With a wheel diameter of 160 mm, the castor achieves an overall height of 200 mm. Load specifications include a dynamic capacity of 300 kg at speeds up to 4 km/h and a static load capacity of 600 kg, making it suitable for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

160 mm
Medium Duty | 150 - 500 kg
200 mm
Regular price: €77.35
net / per piece
160 mm
Medium Duty | 150 - 500 kg
200 mm
Variants
Swivel castor 160 mm
Swivel castor 160 mm
Alpha
3470UFJ160P63

The Alpha swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polyamide body fitted with an elastic tyre that is non-marking and vulcanised, mounted on a roller bearing for optimal performance and longevity. The wheel diameter measures 160 mm, whilst the overall height of the complete assembly is 200 mm. Load specifications include a dynamic capacity of 300 kg at speeds up to 4 km/h and a static load capacity of 600 kg, making this castor suitable for demanding industrial applications including automotive OEM, catering carts, container construction, electronic systems, fire fighting technology, machine construction, logistics systems, production trolleys, roll cages, tool cabinets, transport equipment, waste disposal systems, and work benches.

160 mm
Medium Duty | 150 - 500 kg
200 mm
Regular price: €86.65
net / per piece
160 mm
Medium Duty | 150 - 500 kg
200 mm