Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polyamide body fitted with an elastic tyre that is non-marking and vulcanised, mounted on a roller bearing for optimal performance and longevity. The wheel diameter measures 160 mm, whilst the overall height of the complete assembly is 200 mm. Load specifications include a dynamic capacity of 300 kg at speeds up to 4 km/h and a static load capacity of 600 kg, making this castor suitable for demanding industrial applications including automotive OEM, catering carts, container construction, electronic systems, fire fighting technology, machine construction, logistics systems, production trolleys, roll cages, tool cabinets, transport equipment, waste disposal systems, and work benches.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3470UFJ160P63
EAN
4031582377927
S4 Material Number
990033341
Core attributes
Type
Swivel castor
Overall width
96 mm
Load capacity at 4 km/h
300 kg
Load capacity Static
600 kg
Overall Height
200 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-20 °C
Overall weight
2.26 kg
Product Name
Alpha
Standard
EN12532 - Transport Equipment
Electric Conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
80 mm
Plate hole length (Minimum)
75 mm
Plate hole width (Maximum)
105 mm
Plate hole width (Minimum)
75 mm
Plate length
137 mm
Plate width
105 mm
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, heavy
Swivel Bearing
Two ball races
Dome diameter
96 mm
Swivel interference
270 mm
Offset
55 mm
Swivel radius
135 mm
Wheel
Hardness of tread (A)
63 Shore A
Body material
Polyamide
Tread Material Mix
Elastic tire, non-marking, vulcanized
Tread width
46 mm
Diameter
160 mm
Body width
46 mm
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Roller bearing
Wheel Color
Silver grey (RAL7001)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Quiet rolling
Soft wheel versions for a quiet working environment.
Easy steering
Double ball bearing swivel head.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.
Skip product gallery

Matching Products

Variants
Fixed castor 160 mm
Fixed castor 160 mm
Alpha
3478UFJ160P63

The Alpha fixed castor is a robust industrial mobility solution engineered for demanding applications requiring reliable directional control and stability. This castor is equipped with a medium rectangular plate fitting, which provides secure and versatile mounting options for integration into various equipment and systems. The housing is constructed from heavy steel sheet, ensuring exceptional durability and resistance to mechanical stress in challenging operational environments. The wheel assembly features a 160 mm diameter design with a polyamide body, providing a lightweight yet rigid structural foundation. The tread is manufactured from elastic tire material with non-marking, vulcanized properties, making it suitable for environments where floor protection is essential, including clean-room facilities and food service applications. The wheel is supported by a roller bearing, delivering smooth rotation and extended service life under continuous operational demands. The overall height of the castor measures 200 mm, accommodating standard integration requirements across diverse equipment platforms. The load capacity specifications are rated at 600 kg static load and 300 kg dynamic load at a maximum speed of 4 km/h, establishing clear operational parameters for safe deployment. This castor is specifically designed for use in automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches, making it an exceptionally versatile solution for industrial and commercial applications.

160 mm
200 mm
300 kg
Regular price: €77.35
net / per piece
160 mm
200 mm
300 kg
Variants
Swivel castor with total lock 160 mm
Swivel castor with total lock 160 mm
Alpha
3477UFJ160P63

The Alpha swivel castor with total lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel assembly comprises a polyamide body fitted with an elastic tyre that is non-marking and vulcanised, mounted on a roller bearing system for optimal performance and durability. The wheel diameter measures 160 mm, whilst the overall height of the complete assembly is 200 mm. Load specifications include a dynamic capacity of 300 kg at speeds up to 4 km/h and a static load capacity of 600 kg, making this castor suitable for demanding industrial applications including automotive OEM, catering carts, container construction, electronic systems, machine construction, and various transport equipment.

160 mm
200 mm
300 kg
Regular price: €121.70
net / per piece
160 mm
200 mm
300 kg