- Home
- Castors & Wheels
- Wheels
- Wheels by Load Capacity
-
Medium Duty | 150 - 500 kg
Medium Duty Castor Wheels
Wheel 125 mm
The Elastech wheel is a castor wheel body with a diameter of 125 mm and a tread width of 40 mm, featuring a soft polypropylene tread material designed for smooth operation. This wheel is engineered to support a static load capacity of 320 kg, whilst maintaining a dynamic load capacity of 160 kg at speeds up to 4 km/h, making it suitable for applications requiring reliable performance across both stationary and mobile operational scenarios.
Wheel 125 mm
The Elastech wheel is a precision castor component engineered for demanding industrial applications, featuring a 125 mm diameter with a 32 mm wide elastic tire in non-marking, vulcanised material that ensures superior grip and floor protection. The wheel incorporates a zinc die-cast body coupled with a precision ball bearing in stainless steel, delivering reliable performance across diverse operational environments including AMR systems, automated shuttle systems, automotive OEM applications, catering carts, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment and work benches. The hub measures 35.5 mm in length with an 8 mm axle hole diameter, accommodating standard castor mounting configurations. Load capacity specifications indicate a static load rating of 300 kg and a dynamic load capacity of 150 kg at 3 km/h, making this wheel suitable for both stationary support and mobile applications requiring sustained performance under substantial weight.
Wheel 125 mm
The Basetech Wheel is a polypropylene castor wheel designed for roll cages and store fixtures and display applications, featuring a diameter of 125 mm with a tread width of 40 mm. The wheel body is constructed from polypropylene, with the tread material being identical to the wheel body, and is equipped with a roller bearing for smooth operation. The hub measures 44.4 mm in length, whilst the axle hole diameter is specified at 12 mm to accommodate standard castor fittings. This wheel is engineered to support a static load capacity of 400 kg, with a dynamic load capacity of 200 kg at a speed of 4 km/h, making it suitable for demanding commercial and industrial environments requiring reliable mobility solutions.
Wheel 125 mm
The Basetech Wheel is a polypropylene castor wheel featuring a diameter of 125 mm with a tread width of 40 mm, identical in material composition to the wheel body. The hub length measures 48 mm, and the wheel is fitted with a roller bearing for smooth operation. The axle hole diameter is 12 mm, accommodating standard castor fittings. This wheel is engineered to support a static load capacity of 400 kg, whilst maintaining a dynamic load capacity of 200 kg at speeds up to 4 km/h, making it suitable for both stationary and mobile applications in industrial and commercial environments.
Wheel 160 mm
The Elastech wheel is a precision castor wheel engineered for demanding industrial applications including AMR systems, automated shuttle systems, automotive OEM, catering carts and meal delivery systems, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment and work benches. The wheel features a diameter of 160 mm with a tread width of 50 mm, constructed from elastic tire material that is non-marking and vulcanised for durability and floor protection. The hub length measures 60 mm, whilst the axle hole diameter is 20 mm, accommodating standard castor fittings. The wheel is mounted on a precision ball bearing and features an aluminium body for lightweight strength. Static load capacity reaches 700 kg, whilst dynamic load capacity is rated at 280 kg at 6 km/h or 350 kg at 4 km/h, making it suitable for both stationary and mobile applications requiring reliable performance and smooth operation.
Wheel 260 mm
The Puretech air wheel is a pneumatic tyre castor wheel featuring a 260 mm diameter with an 85 mm tread width and a block profile design. The wheel hub measures 74 mm in length and accommodates a 25 mm axle hole diameter. Constructed from polypropylene with a roller bearing assembly, this wheel delivers a static load capacity of 150 kg and a dynamic load capacity of 150 kg at speeds up to 3 km/h. The pneumatic tyre construction provides excellent shock absorption and smooth operation across various floor surfaces, making it suitable for applications requiring reliable castor performance in industrial and commercial environments.
Wheel 260 mm
The Puretech air wheel is a pneumatic tyre castor wheel featuring a 260 mm diameter with an 85 mm tread width and block profile design. The wheel hub measures 74 mm in length, whilst the axle hole diameter is specified at 25 mm. The wheel body is constructed from sheet steel and incorporates a roller bearing for smooth operation. This wheel demonstrates a static load capacity of 300 kg and a dynamic load capacity of 150 kg at a speed of 3 km/h, making it suitable for applications requiring reliable performance across varying load conditions.
Wheel 125 mm
The Elastech wheel is a precision castor wheel engineered for demanding industrial applications including AMR systems, automated shuttle systems, automotive OEM, catering carts and meal delivery systems, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment and work benches. The wheel features a diameter of 125 mm with a tread width of 50 mm, constructed from elastic tire material that is non-marking and vulcanised for durability and floor protection. The hub length measures 60 mm, whilst the axle hole diameter is 25 mm, accommodating standard castor fittings. The wheel is mounted on a precision ball bearing and features an aluminium body for lightweight strength. Load capacity specifications include a static load rating of 600 kg, with dynamic load ratings of 240 kg at 6 km/h and 300 kg at 4 km/h, making this wheel suitable for both stationary and mobile applications requiring reliable performance and consistent load handling across diverse industrial environments.
Wheel 100 mm
The Elastech wheel is a precision castor wheel engineered for demanding industrial applications, featuring a polyamide body with a 100 mm diameter and a 34 mm wide elastic tire, non-marking, vulcanised tread that ensures reliable performance across diverse environments. The wheel incorporates a precision ball bearing mounted within a 45 mm hub length, with an 8.3 mm axle hole diameter for secure installation. Designed to support a static load capacity of 320 kg and a dynamic load capacity of 160 kg at speeds up to 4 km/h, this wheel is ideally suited for use in AMR systems, automated shuttle systems, automotive OEM applications, catering carts and meal delivery systems, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches, making it a versatile solution for applications requiring robust, non-marking wheel performance.
Wheel 100 mm
The Novatech Wheel is a precision castor wheel engineered for demanding industrial applications, featuring a 100 mm diameter with a 40 mm tread width constructed from PUR casted premium material. The wheel hub measures 40 mm in length and accommodates a 15 mm axle hole diameter, whilst the aluminium body provides a robust structural foundation. Equipped with a precision ball bearing for smooth rotation, this wheel delivers exceptional performance across varied operational conditions. The static load capacity reaches 600 kg, whilst the dynamic load capacity varies according to operational speed: 240 kg at 6 km/h or 300 kg at 4 km/h, making it suitable for both high-speed and heavy-load applications requiring reliable castor performance.
Wheel 100 mm
The Duratech silent wheel is a precision castor component engineered for demanding industrial applications, featuring a robust construction with a 100 mm diameter and a 36 mm wide polyamide tread that delivers reliable performance across varied floor surfaces. The wheel body is manufactured from damping hybrid material, which effectively reduces noise and vibration during operation, whilst the integrated roller bearing ensures smooth, consistent rotation with minimal maintenance requirements. The hub measures 44 mm in length, and the axle incorporates a 12 mm hole diameter for secure mounting compatibility with standard castor assemblies. This wheel is rated for a static load capacity of 320 kg, making it suitable for heavy-duty applications, whilst the dynamic load capacity reaches 160 kg at operational speeds up to 4 km/h, ensuring reliable performance in both stationary and mobile configurations. The combination of advanced materials and precision engineering makes the Duratech silent wheel an ideal choice for applications requiring durability, noise reduction, and consistent load-bearing capability.
Wheel 125 mm
The Duratech silent wheel is a precision castor component engineered for demanding industrial applications, featuring a robust construction with a diameter of 125 mm and a tread width of 36 mm. The wheel body is manufactured from damping, hybrid material to minimise vibration and noise during operation, whilst the polyamide tread provides excellent wear resistance and durability. The hub measures 44 mm in length, and the wheel is mounted on a roller bearing for smooth, reliable rotation. The axle features a 12 mm hole diameter for secure attachment to standard castor fittings. This wheel demonstrates impressive load-bearing capabilities, with a static load capacity of 400 kg and a dynamic load capacity of 200 kg at speeds up to 4 km/h, making it suitable for both stationary and mobile applications in warehousing, manufacturing, and material handling environments.
Wheel 50 mm
The Duratech plus wheel is a precision castor component manufactured from polyamide, super heavy material and featuring a double flanged with tracks tread design. This wheel measures 50 mm in diameter with a tread width of 26 mm and incorporates a hub length of 32 mm, whilst the axle hole diameter is specified at 15 mm. The wheel is equipped with a precision ball bearing for smooth operation and reliable performance. Load capacity specifications indicate a static load rating of 480 kg, with dynamic load ratings of 200 kg at 6 km/h and 240 kg at 4 km/h, making this wheel suitable for demanding industrial and commercial castor applications requiring robust performance and extended operational life.
Wheel 250 mm
The Puretech wheel is a castor wheel engineered for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a diameter of 250 mm with a tread width of 50 mm composed of solid rubber in black, providing excellent grip and durability. The hub length measures 58 mm, whilst the axle hole diameter is 20.1 mm, accommodating standard castor fittings. The wheel body is manufactured from polypropylene and is supported by a plain bearing for smooth operation. The static load capacity reaches 500 kg, whilst the dynamic load capacity is rated at 250 kg at speeds up to 4 km/h, making it suitable for both stationary and mobile applications requiring reliable performance and consistent load handling.
Wheel 100 mm
The Basetech Wheel is a polypropylene castor wheel designed for roll cages and store fixtures and display applications, featuring a diameter of 100 mm with a tread width of 36 mm that is identical with the wheel body. The hub length measures 44.4 mm, and the wheel is fitted with a plain bearing and an axle hole diameter of 12 mm. This wheel demonstrates a static load capacity of 320 kg and a dynamic load capacity of 160 kg at a speed of 4 km/h, making it suitable for moderate-duty material handling and retail display environments where reliable performance and durability are required.
Wheel 125 mm
The Basetech Wheel is a polypropylene castor wheel designed for roll cages and store fixtures and display applications, featuring a diameter of 125 mm with a tread width of 40 mm. The wheel hub measures 44.4 mm in length and accommodates an axle hole diameter of 12 mm, utilising a plain bearing for smooth rotation. The tread material is identical with the wheel body, ensuring consistent durability throughout the component. This wheel is engineered to support a static load capacity of 400 kg and a dynamic load capacity of 200 kg at a speed of 3 km/h, making it suitable for demanding industrial and commercial environments requiring reliable castor performance.
Wheel 125 mm
The Basetech Wheel is a polypropylene castor wheel designed for roll cages and store fixtures and display applications, featuring a diameter of 125 mm with a tread width of 40 mm that is identical with the wheel body. The hub length measures 48 mm, and the wheel is fitted with a roller bearing for smooth operation. The axle hole diameter is 12 mm, accommodating standard castor fittings. This wheel demonstrates robust load-bearing capabilities, with a static load capacity of 400 kg and a dynamic load capacity of 200 kg at speeds up to 4 km/h, making it suitable for demanding commercial and industrial environments requiring reliable mobility and durability.
Wheel 125 mm
The Basetech Wheel is a polypropylene castor wheel designed for roll cages and store fixtures and display applications, featuring a diameter of 125 mm with a tread width of 40 mm. The wheel body is constructed from polypropylene, with the tread material being identical to the wheel body, ensuring consistent durability and performance. The hub length measures 44.4 mm, and the wheel is fitted with a roller bearing for smooth operation. The axle hole diameter is 12 mm, providing a standard mounting interface for castor assemblies. This wheel is engineered to support a static load capacity of 400 kg, whilst maintaining a dynamic load capacity of 200 kg at a speed of 4 km/h, making it suitable for demanding commercial and industrial environments where reliable load-bearing performance is essential.
Wheel 100 mm
The Basetech Wheel is a polypropylene castor wheel designed for roll cages and store fixtures and display applications, featuring a diameter of 100 mm with a tread width of 36 mm that is identical with the wheel body. The hub length measures 44.4 mm, and the wheel is fitted with a plain bearing and an axle hole diameter of 12 mm. This wheel demonstrates a static load capacity of 320 kg and a dynamic load capacity of 160 kg at a speed of 4 km/h, making it suitable for moderate-duty material handling and retail display environments where reliable performance and durability are required.
Wheel 125 mm
The Basetech Wheel is a polypropylene castor wheel designed for roll cages and store fixtures and display applications, featuring a diameter of 125 mm with a tread width of 40 mm. The wheel incorporates a plain bearing system and measures 44.4 mm in hub length, with an axle hole diameter of 12 mm. The tread material is identical with the wheel body, ensuring consistent durability throughout the component. This wheel is rated for a static load capacity of 400 kg and a dynamic load capacity of 200 kg at a speed of 3 km/h, making it suitable for moderate-duty material handling and retail display applications requiring reliable performance and stability.
Wheel 100 mm
The Basetech Wheel is a polypropylene castor wheel designed for roll cages and store fixtures and display applications, featuring a diameter of 100 mm with a tread width of 36 mm that is identical with the wheel body. The hub length measures 44.4 mm, and the wheel is fitted with a roller bearing for smooth operation. The axle hole diameter is 12 mm, accommodating standard castor fittings. This wheel demonstrates robust load-bearing capabilities, with a static load capacity of 320 kg and a dynamic load capacity of 160 kg at speeds up to 4 km/h, making it suitable for demanding commercial and industrial environments requiring reliable mobility and durability.
Wheel 80 mm
The Novatech wheel is a precision-engineered castor component featuring an 80 mm diameter with a 25 mm wide tread manufactured from PUR casted premium material, designed to deliver superior performance across diverse industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment. The wheel incorporates a steel and iron body with a precision ball bearing (RS/2RS) configuration, whilst the hub measures 12 mm in length and accommodates a 25 mm axle hole diameter. Load capacity specifications include a static rating of 320 kg, complemented by dynamic load ratings of 130 kg at 6 km/h and 160 kg at 4 km/h, ensuring reliable operation across demanding industrial environments and variable speed applications.
Wheel 125 mm
The Maxtech wheel is a precision castor component engineered for demanding industrial applications, featuring a 125 mm diameter with a 40 mm wide polyurethane injected tread and a 44.4 mm hub length. The wheel is constructed from a polyamide body and incorporates a stainless steel roller bearing, with a 12 mm axle hole diameter for secure mounting. This wheel delivers a static load capacity of 600 kg and a dynamic load capacity of 300 kg at speeds up to 4 km/h, making it suitable for airport equipment, automotive OEM applications, ceramic and glass manufacturing, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and general transport equipment.
Frequently Asked Questions
Advantages of Medium Duty Castor Wheels
Medium duty wheels are engineered for the 150 kg to 500 kg per wheel range, bridging the gap between light and heavy solutions. They deliver the strength needed for substantial loads while maintaining smooth, responsive mobility – a dependable choice for industrial transport, commercial equipment, service carts and other applications where consistent stability is essential. For rated performance, pair the wheel with an appropriately specified castor housing. TENTE medium duty castor wheels provide various key benefits:
Robust Construction – Built from durable cores and abrasion-resistant treads, medium duty wheels withstand frequent use, impacts, and mixed floor conditions. The result is dependable mobility and a long service life.
Individualised Rolling Behaviour – Choose from softer treads that protect delicate surfaces and damp vibration, or harder compounds that minimise rolling and swivel resistance on smooth industrial floors. Diameter and tread width can be selected to fine-tune starting forces, noise, and ride quality.
Various Bearing Options – Available with plain, roller, or precision ball bearings, these wheels keep push/pull forces low and rolling smooth over long shifts. Sealed options help protect against dust, moisture, and cleaning agents to extend service intervals.
Types of Medium Duty Wheels
Medium duty castor wheels come in a wide variety of designs to meet the demands of different load requirements, floor conditions, and other environmental conditions. Whether you require noise reduction, abrasion resistance, electrical discharge protection, or washability, there is a medium duty solution to match. By selecting the right combination of wheel material, wheel size, bearing type, and the type of housing to pair the medium duty wheel with, you can optimise both performance and service life for your specific application. Below are some of the commonly used types of medium duty castor wheels and their key advantages:
Medium Duty Rubber Wheels
Medium duty rubber wheels are available in a variety of compounds and tread designs – from soft, elastic blends offering excellent floor protection and comfort to harder, wear-resistant rubber treads optimised for durable and efficient rolling. Among our product offerings, PJP wheels stand out as a prime example for medium duty rubber wheels. These wheels combine a polypropylene wheel body with our TENTEprene non-marking thermoplastic rubber tread, and a precision ball bearing. Medium duty versions are available in 160 mm and 200 mm wheel diameters and provide a load capacity of up to 160 kg per wheel.
Medium Duty Polyurethane Wheels
Medium duty polyurethane wheels are known for their high wear resistance, efficient rolling as well as swivel performance, and adaptability, making them suitable for a wide range of applications. These wheels are available in different compounds and hardness levels. For best results, pair medium duty polyurethane wheels with an appropriately rated castor housing to achieve the desired load rating and stability. Polyurethane wheels are mainly known for load capacities in the heavy duty range. However, our portfolio also includes certain configurations that can be considered medium duty. From our range, the ITP wheels illustrate the medium duty category perfectly. These wheels combine an aluminium wheel body with a casted polyurethane tread and a precision ball bearing – with most wheels from this series, however, being capable of handling loads beyond the 500 kg per wheel range.
Fields of Application for Medium Duty Castor Wheels
Medium-duty wheels are the go-to choice where strength and manoeuvrability must coexist across industrial, medical, and commercial settings. In manufacturing, they for example, equip transport equipment, production trolleys, and mobile workbenches, carrying substantial loads while preserving controlled handling on busy routes. In logistics, they support roll cages, roll pallets, heavily loaded shopping trolleys, and more. For hygiene-critical environments – such as hospitals, laboratories, and food processing – medium duty castor wheels can be combined with stainless or washable housings to meet cleaning and corrosion-resistance requirements. In commercial spaces, they keep mobile shelving, display units, and catering carts stable and easy to position on varied floor finishes. Performance is dialled in by selecting the appropriate tread material, diameter/width, and bearing package – and by pairing the wheel with a suitably rated castor housing. This ensures reliable mobility from polished indoor floors to rougher access ways, making medium duty wheels a versatile solution wherever durability, adaptability, and smooth operation are non-negotiable.