- Home
- Castors & Wheels
- Wheels
- Wheels by Load Capacity
-
Heavy Duty | 500 - 1.500 kg
Heavy Duty Wheels
Wheel 85 mm
The Novatech wheel is a castor wheel body featuring an 85 mm diameter with a 90 mm tread width constructed from soft polypropylene material. This wheel is engineered to support a static load capacity of 1600 kg, whilst maintaining dynamic load capacities of 640 kg at 6 km/h and 800 kg at 4 km/h, making it suitable for various industrial and commercial applications requiring reliable load-bearing performance across different operational speeds.
Wheel 78 mm
The Novatech wheel is a castor wheel body with a diameter of 78 mm and a tread width of 78 mm, featuring a soft polypropylene tread material. This wheel is engineered to support a static load capacity of 1400 kg and offers dynamic load capacities of 840 kg at speeds up to 6 km/h or 700 kg at speeds up to 4 km/h, making it suitable for various industrial and commercial applications requiring reliable load-bearing performance.
Wheel 80 mm
The Novatech wheel is an 80 mm diameter castor wheel body featuring a 62 mm wide tread manufactured from soft polypropylene. This wheel is engineered to support a static load capacity of 1200 kg, whilst maintaining a dynamic load capacity of 600 kg at speeds up to 3 km/h. The combination of its compact dimensions and robust load-bearing capabilities makes it suitable for demanding industrial and commercial applications requiring reliable castor performance.
Wheel 200 mm
The Elastech wheel is a robust castor wheel body constructed from steel and iron, featuring a 200 mm diameter with a 75 mm wide elastic tyre in black vulcanised material. This wheel is engineered to support a static load capacity of 1000 kg, whilst delivering dynamic load capacities of 500 kg at 6 km/h and 600 kg at 4 km/h, making it suitable for demanding applications including AMR systems, automated shuttle systems, automotive OEM requirements, catering carts, container construction, fire fighting technology, machine construction, post logistic systems, production trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment and work benches.
Wheel 200 mm
The Duratech Wheel is a precision castor wheel manufactured from polyamide, featuring a diameter of 200 mm with a tread width of 50 mm that is identical with the wheel body material. The hub measures 60 mm in length, and the axle accommodates a hole diameter of 20.1 mm, designed to integrate seamlessly with standard castor assemblies. Equipped with a precision ball bearing for smooth operation, this wheel delivers exceptional performance across diverse industrial applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display systems, and transport equipment. The wheel supports a static load capacity of 1600 kg and a dynamic load capacity of 800 kg at 4 km/h, making it suitable for demanding operational environments requiring reliable load-bearing performance and durability.
Wheel 82 mm
The Duratech wheel is a precision castor component manufactured from heavy-duty polyamide with an 82 mm diameter and an 88 mm tread width, featuring a 90 mm hub length and a 20 mm axle hole diameter. This wheel is equipped with a precision ball bearing and is designed to accommodate a static load capacity of 1800 kg, whilst maintaining a dynamic load capacity of 900 kg at speeds up to 3 km/h. The tread material is identical with the wheel body, ensuring consistent performance and durability. The Duratech wheel is suitable for a wide range of industrial applications, including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display systems, and transport equipment.
Wheel 300 mm
The Elastech wheel is a precision castor wheel engineered for demanding industrial applications, featuring a 300 mm diameter with a 55 mm wide elastic tire, non-marking, vulcanized tread that ensures optimal grip and floor protection. The wheel is constructed with an aluminium body and incorporates a precision ball bearing for smooth, reliable rotation, whilst the hub measures 60 mm in length and accommodates a 25 mm axle hole diameter. This wheel delivers exceptional load-bearing capabilities, with a static load capacity of 1200 kg, and dynamic load capacities of 480 kg at 6 km/h or 600 kg at 4 km/h, making it suitable for a diverse range of applications including AMR systems, automated shuttle systems, automotive OEM, catering carts and meal delivery systems, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 125 mm
The Novatech wheel is a premium industrial castor wheel engineered for demanding applications across airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment. This wheel features a diameter of 125 mm with a tread width of 50 mm constructed from PUR casted premium material, ensuring superior durability and performance. The aluminium body provides a lightweight yet robust construction, whilst the bore incorporates a keyway bearing design. The hub measures 54 mm in length, and the axle hole diameter is 17 mm, facilitating straightforward integration into standard castor assemblies. The wheel demonstrates exceptional load-bearing capabilities, with a static load capacity of 1000 kg, and dynamic load capacities of 400 kg at 6 km/h or 500 kg at 4 km/h, making it suitable for both stationary and mobile applications requiring reliable performance under substantial loads.
Wheel 200 mm
The Maxtech wheel is a precision castor component engineered for demanding industrial applications, featuring a 200 mm diameter with a 50 mm wide polyurethane injected tread and a 58 mm hub length. The wheel incorporates a polyamide body combined with a stainless steel roller bearing to ensure durability and reliable performance across diverse environments including airport equipment, automotive original equipment manufacturing, ceramic and glass production, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment. The wheel accommodates a 20 mm axle hole diameter and delivers a static load capacity of 1000 kg with a dynamic load capacity of 500 kg at speeds up to 4 km/h, making it suitable for both stationary and mobile applications requiring robust load-bearing performance.
Wheel 160 mm
The Ultratech Wheel is a precision castor wheel engineered for demanding industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, forklift trucks, production and platform trolleys, and AGV systems. This wheel features a 160 mm diameter with a 50 mm wide tread manufactured from Ultratech Polyurethane, casted for superior durability and performance. The aluminium body is paired with a precision ball bearing and accommodates a 20 mm axle hole diameter, whilst the hub extends 60 mm in length. The wheel delivers a static load capacity of 1600 kg, with dynamic load capacities of 640 kg at 6 km/h and 800 kg at 4 km/h, making it suitable for both high-speed and heavy-load applications in industrial environments.
Wheel 200 mm
The Ultratech Wheel is a precision-engineered castor wheel designed for demanding industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, forklift trucks, production and platform trolleys, and AGV systems. This wheel features a 200 mm diameter with a 50 mm wide tread manufactured from Ultratech Polyurethane, casted for superior durability and performance. The aluminium body is paired with a precision ball bearing to ensure smooth, reliable operation. The hub measures 60 mm in length with a 20 mm axle hole diameter for secure mounting. The wheel delivers exceptional load capacity, supporting a static load of 1600 kg, whilst the dynamic load capacity reaches 640 kg at 6 km/h or 800 kg at 4 km/h, making it suitable for both high-speed and heavy-duty applications across diverse industrial environments.
Wheel 160 mm
The Ultratech Wheel is a precision castor wheel engineered for demanding industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, forklift trucks, production and platform trolleys, and AGV systems. This wheel features a 160 mm diameter with a 50 mm wide tread manufactured from Ultratech Polyurethane, casted for superior durability and performance. The aluminium body is paired with a precision ball bearing and accommodates a 20 mm axle hole diameter, whilst the hub extends 60 mm in length. The wheel delivers exceptional load-carrying capability with a static load capacity of 1600 kg, and dynamic load capacities of 640 kg at 6 km/h or 800 kg at 4 km/h, making it suitable for both high-speed and heavy-duty operational requirements across diverse industrial environments.
Wheel 200 mm
The Ultratech Wheel is a precision castor wheel engineered for demanding industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, forklift trucks, production and platform trolleys, and AGV systems. This wheel features a 200 mm diameter with a 50 mm wide tread manufactured from Ultratech Polyurethane, casted for superior durability and performance. The aluminium body is paired with a precision ball bearing and accommodates a 20 mm axle hole diameter, whilst the hub extends 60 mm in length. The wheel delivers exceptional load capacity with a static rating of 1600 kg, and dynamic ratings of 640 kg at 6 km/h or 800 kg at 4 km/h, making it suitable for both high-speed and heavy-load applications across diverse industrial environments.
Wheel 200 mm
The Ultratech plus wheel is a precision-engineered castor component manufactured from cast iron with an Ultratech Polyurethane, casted tread measuring 50 mm in width. This wheel features a diameter of 200 mm and a hub length of 60 mm, with an axle hole diameter of 20 mm to accommodate standard mounting configurations. The wheel is equipped with a precision ball bearing for smooth rotation and optimal performance. It demonstrates a static load capacity of 1600 kg, whilst the dynamic load capacity reaches 640 kg at 6 km/h or 800 kg at 4 km/h, making it suitable for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM requirements, ceramic and glass manufacturing, forklift trucks, production and platform trolleys, and AGV systems. This robust design ensures reliable operation across diverse industrial environments requiring high-performance castor solutions.
Wheel 150 mm
The Duratech wheel is a polyamide castor wheel engineered for demanding industrial applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display systems, and transport equipment. The wheel features a diameter of 150 mm with a tread width of 46 mm, identical in material composition to the wheel body. The hub length measures 58 mm, and the axle accommodates a hole diameter of 20 mm. The wheel is equipped with a roller bearing for smooth operation and reliable performance. Load capacity specifications indicate a static load rating of 1000 kg and a dynamic load capacity of 500 kg at 4 km/h, making this wheel suitable for both stationary and mobile applications requiring robust load-bearing capability.
Wheel 200 mm
The Maxtech Wheel is a precision castor wheel engineered for industrial applications, featuring a polyamide body with a 200 mm diameter and a 50 mm wide polyurethane injected tread for optimal grip and durability. The wheel hub measures 60 mm in length and accommodates a 25 mm diameter axle hole for secure mounting. Equipped with a precision ball bearing for smooth rotation, this wheel delivers a static load capacity of 1000 kg, whilst maintaining dynamic load capacities of 400 kg at 6 km/h and 500 kg at 4 km/h, making it suitable for demanding material handling and transport applications requiring reliable performance and substantial weight support.
Wheel 150 mm
The Novatech wheel is a precision castor component engineered with a cast iron body and a 150 mm diameter tread measuring 50 mm in width, finished with PUR casted premium material for enhanced durability and performance. The wheel features a 60 mm hub length and accommodates a 20 mm axle hole diameter, ensuring compatibility with standard castor assemblies. Equipped with a precision ball bearing for smooth rotation, this wheel delivers exceptional load-carrying capabilities with a static load capacity of 1400 kg. For dynamic applications, the wheel supports 700 kg at speeds up to 6 km/h or 840 kg at 4 km/h, making it suitable for both light-duty and moderate-duty industrial and commercial castor systems requiring reliable performance and extended operational life.
Wheel 125 mm
The Novatech wheel is a precision castor component engineered for demanding industrial applications, featuring a cast iron body with a 125 mm diameter and a 50 mm wide PUR casted premium tread for optimal grip and durability. The wheel incorporates a 60 mm hub length and a 20 mm axle hole diameter, accommodating standard castor mounting configurations. Equipped with a precision ball bearing for smooth rotation, this wheel delivers exceptional load-bearing performance with a static load capacity of 1100 kg. For dynamic applications, the wheel supports 550 kg at speeds up to 6 km/h or 660 kg at speeds up to 4 km/h, making it suitable for both high-speed and heavy-load operational scenarios. The robust construction and premium tread material ensure reliable performance across varied industrial environments.
Wheel 250 mm
The Novatech wheel is a precision castor component engineered for demanding industrial applications, featuring a cast iron body with a 250 mm diameter and a 50 mm wide PUR casted premium tread for optimal grip and durability. The wheel hub measures 60 mm in length and accommodates a 25 mm axle hole diameter, whilst the precision ball bearing ensures smooth, reliable rotation under continuous operation. This wheel demonstrates exceptional load-bearing capabilities, with a static load capacity of 2400 kg, and dynamic load capacities of 1200 kg at 6 km/h or 1440 kg at 4 km/h, making it suitable for heavy-duty material handling and industrial transport applications where consistent performance and structural integrity are paramount requirements.
Wheel 80 mm
The Novatech wheel is a precision castor component engineered for demanding industrial applications, featuring an 80 mm diameter with a 70 mm tread width constructed from PUR casted premium material. The wheel hub measures 70 mm in length and accommodates a 20 mm axle hole diameter, whilst the steel and iron body is supported by a precision ball bearing for smooth rotation and extended service life. This wheel delivers exceptional load-bearing capabilities, with a static load capacity of 1400 kg, and dynamic load capacities of 560 kg at 6 km/h or 700 kg at 4 km/h, making it suitable for both light and heavy-duty material handling operations across diverse industrial environments.
Wheel 150 mm
The Duratech wheel is a precision castor component manufactured from heavy-duty polyamide with a tread width of 50 mm that is identical with the wheel body. The wheel features a diameter of 150 mm and a hub length of 60 mm, with an axle hole diameter of 20 mm designed to accommodate standard castor fittings. The wheel is equipped with a precision ball bearing to ensure smooth rotation and longevity. The static load capacity reaches 1600 kg, whilst the dynamic load capacity varies depending on operational speed, offering 800 kg at 6 km/h or 960 kg at 4 km/h, making this wheel suitable for demanding industrial and commercial castor applications requiring reliable performance under substantial loads.
Wheel 85 mm
The Novatech wheel is a precision castor component engineered for demanding industrial applications, featuring a steel and iron body with a 85 mm diameter and a tread width of 95 mm finished in PUR casted premium material. The wheel hub measures 95 mm in length and accommodates a 20 mm axle hole diameter, ensuring robust compatibility with standard castor assemblies. Equipped with a precision ball bearing for smooth rotation and minimal friction, this wheel delivers exceptional performance across varied operating conditions. The load capacity specifications indicate a static load rating of 1800 kg, whilst the dynamic load capacity reaches 720 kg at 6 km/h or 900 kg at 4 km/h, providing flexibility for different operational speeds and load requirements. These comprehensive specifications make the Novatech wheel suitable for heavy-duty material handling equipment, industrial trolleys, and mobile workstations where reliability and load-bearing capability are paramount.
Wheel 100 mm
The Duratech wheel is a precision castor component manufactured from heavy-duty polyamide with a tread width of 50 mm that is identical with the wheel body. The wheel features a diameter of 100 mm with a hub length of 60 mm and an axle hole diameter of 20 mm, accommodating standard castor mounting requirements. The wheel is equipped with a precision ball bearing for smooth rotation and reliable performance. The load capacity specifications indicate a static load rating of 1200 kg, whilst the dynamic load capacity varies depending on operational speed, rated at 600 kg at 6 km/h or 720 kg at 4 km/h. These specifications make the Duratech wheel suitable for demanding industrial and commercial castor applications requiring robust construction and consistent performance under substantial load conditions.
Frequently Asked Questions
Advantages of Heavy Duty Castor Wheels
Heavy duty wheels are engineered for demanding applications where each wheel must reliably support between 500 kg and 1,500 kg while still rolling smoothly and stably. Our wheels are built with reinforced materials and robust components, ensuring long-lasting performance even in the toughest environments. Performance depends on the full system, so the wheel should be paired with a suitably rated castor housing, the right bearing, and a hub/axle concept that matches your individual duty cycle and floor conditions. TENTE heavy duty castor wheels provide a variety of key advantages:
High Load Capacity – Wheel body, hubs, and tread materials are designed to carry substantial weights without excessive deformation, keeping the wheel round under static and dynamic loads. Correct pairing with the housing secures the final permissible load and lateral stability of the assembly.
Stable Movement – Optimised tread geometry and high-quality bearings lower starting and rolling resistance, so heavy loads can be moved with less push/pull effort. Selecting a wider tread and the appropriate wheel diameter improves straight-line stability and minimises vibration on longer runs.
Increased Durability – Hard-wearing treads and robust centres resist abrasion, cut/tear, and impact. This extends service life on rough floors, at thresholds, and in stop-start workflows.
Optimised Lifecycle Value – Options with sealed or protected bearings, temperature-appropriate greases, and corrosion-resistant components help maintain performance between maintenance intervals. The combination of long wear life and lower ergonomic effort translates into a stable total cost of ownership.
Types of Heavy Duty Wheels
Heavy duty castor wheels are available in a wide range of designs to meet different load requirements, floor conditions, and other environmental demands. Whether your priority is noise reduction, abrasion resistance, electrical discharge protection, or washability, there is a configuration to match. By selecting the right combination of wheel material, wheel size, bearing type, and the type of housing to pair the heavy duty wheel with, you can optimise both performance and service life for your specific application. Below are some of the commonly used types of heavy duty castor wheels and their key advantages:
Small Heavy Duty Castor Wheels
When installation space is tight but loads are substantial, low profile heavy duty castor wheels deliver impressive capacity with minimal overall height. TENTE TOP heavy duty polyamide wheels pair a rigid polyamide wheel body and tread, with precision ball bearings and a temperature range of –40 to +80 °C. Typical capacities reach 600 kg at Ø80 mm, 720 kg at Ø100 mm, and 840 kg at Ø125 mm per wheel, making them ideal where low-build solutions must still carry serious weight. These wheels are also available in larger wheel diameters, if required for applications that provide more installation space. Pairing with a suitably rated housing secures the final permissible load and lateral stability for the application.
Heavy Duty Rubber Castor Wheels
Heavy duty rubber castor wheels are chosen when shock damping and floor protection are as important as load rating. With cast-iron or steel centres and vulcanised elastic tyres or solid rubber treads, they combine compliant rolling with industrial durability. TENTE FVP wheels (cast-iron centre, 67 Shore A solid rubber) offer capacities of 600 kg at Ø200 mm, 810 kg at Ø250 mm, and up to 960 kg at Ø300 mm. For pressed steel centres and a vulcanised elastic-tyre tread paired with a precision ball bearing, the SEP series provides up to 600 kg at Ø200 mm. Select diameter and centre construction to balance carrying capacity, vibration behaviour, and service life – then pair with a matching housing for the required assembly rating.
Heavy Duty Polyurethane Wheels
Heavy duty polyurethane wheels deliver very low rolling resistance and high wear resistance under sustained loads – well suited to long runs, repeated start–stop cycles, and smooth industrial floors. TENTE FCP/ICP Ultratech wheel ranges combine cast-iron or aluminium centres with premium casted polyurethane. Representative capacities are 800 kg per wheel at Ø160–200 mm, with versions tailored for higher speeds up to 16 km/h. The right combination of wheel diameter, tread profile, and bearing precision – together with a housing rated for the duty cycle – ensures predictable handling and a long service interval even in demanding use.
Fields of Application for Heavy Duty Wheels
Heavy duty castor wheels are used in a wide range of industries, where durable mobility and high load capacities are integral. Our wheels combine reliable support with precision and flexibility to sustain even the most complex challenges and toughest environments. Heavy duty wheels are essential in industrial settings. Warehouse and logistics centres use them for transportation and storage of heavy objects using applications like pallet trolleys, roll cages, heavy-duty shelving units, and more, this way ensuring goods are handled efficiently. In medical and laboratory environments they support large devices, diagnostic equipment, sterilisation units, and mobile workstations that demand precise manoeuvring and hygiene-compatible builds. Retail and commercial spaces use them, for example, beneath heavy display units and movable counters where safe repositioning and floor care are essential. On construction sites and outdoor applications, heavy duty wheels carry mobile scaffolding, tool carts, and transport platforms over tougher surfaces and higher shock loads.