Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Agila stainless swivel castor with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from medium-grade stainless steel and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing system for reliable rotation. With a wheel diameter of 100mm, the castor achieves an overall height of 135mm. Load specifications include a dynamic capacity of 80kg at speeds up to 3km/h and a static load capacity of 160kg. This castor is specifically designed for demanding applications including catering carts and meal delivery systems, as well as professional cleaning carts, where hygiene, manoeuvrability, and secure locking functionality are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
7477PJO100P50
EAN
4031582350159
S4 Material Number
990036326
Core attributes
Type
Swivel castor with total lock
Overall width
60 mm
Load capacity at 3 km/h
80 kg
Load capacity Static
160 kg
Overall Height
135 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.71 kg
Product Name
Agila stainless
Standard
EN12530 - Devices Castors
Electric Conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
8.5 mm
Plate hole length (Maximum)
51.5 mm
Plate hole length (Minimum)
46.5 mm
Plate hole width (Maximum)
61.5 mm
Plate hole width (Minimum)
56 mm
Plate length
77 mm
Plate width
67 mm
Housing
Housing Color
Stainless steel
Fork shape
Broad
Housing Material
Stainless steel, medium
Swivel Bearing
Two ball races
Dome diameter
60 mm
Swivel interference
262 mm
Offset
43.5 mm
Swivel radius
131 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread Material Mix
Thermoplastic rubber
Tread width
32 mm
Diameter
100 mm
Body width
32 mm
Threadguards
Without threadguard
Bearing
Plain bearing
Wheel Color
Silver grey (RAL7001)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Permanent washability
All metal components made of stainless steel.
Low maintenance materials
All metal components made of Aluminum or rust-free stainless steel.
Skip product gallery

Matching Products

Variants
Fixed castor 100 mm
Fixed castor 100 mm
Agila stainless
7478PJO100P50

The Agila stainless is a fixed castor designed for demanding commercial applications including catering carts and meal delivery systems as well as professional cleaning carts. The castor features a rectangular plate fitting, which should be positioned with the longside of the plate 90 degrees off track for optimal installation and performance. The housing is constructed from stainless steel, medium grade, providing excellent corrosion resistance and durability in hygiene-sensitive environments. The wheel comprises a 100 mm diameter design with a polypropylene body and thermoplastic rubber tread material, supported by a plain bearing for smooth, reliable operation. The overall height of the castor assembly measures 135 mm, accommodating standard cart frame heights and configurations. The load capacity specifications indicate a static load rating of 160 kg, whilst the dynamic load capacity is rated at 80 kg when operating at speeds up to 3 km/h, making this castor suitable for both stationary and mobile applications in commercial food service and cleaning operations.

100 mm
135 mm
80 kg
Regular price: €100.25
net / per piece
100 mm
135 mm
80 kg
Variants
Swivel castor 100 mm
Swivel castor 100 mm
Agila stainless
7470PJO100P50

The Agila stainless swivel castor features a rectangular plate fitting for secure mounting applications. The housing is constructed from medium-grade stainless steel and incorporates a robust two ball races swivel bearing system for smooth directional movement. The wheel comprises a polypropylene body with a thermoplastic rubber tread, providing excellent grip and floor protection, whilst utilising a plain bearing for reliable rotation. With a wheel diameter of 100 mm, the castor achieves an overall height of 135 mm. Load specifications include a dynamic capacity of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg. This castor is specifically designed for demanding applications including catering carts and meal delivery systems, as well as professional cleaning carts where hygiene and durability are paramount.

100 mm
135 mm
80 kg
Regular price: €55.85
net / per piece
100 mm
135 mm
80 kg