Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Agila stainless is a fixed castor designed for demanding industrial applications including catering carts and meal delivery systems as well as professional cleaning carts. The castor features a rectangular plate fitting, with the longside of the plate positioned 90 degrees off track to ensure optimal stability and manoeuvrability. The housing is constructed from medium-grade stainless steel, providing excellent corrosion resistance and durability in hygiene-sensitive environments where regular cleaning and exposure to moisture are commonplace. The wheel comprises a 100 mm diameter design with a polypropylene body and thermoplastic rubber tread, offering reliable performance across various floor surfaces whilst maintaining the castor's lightweight characteristics. The wheel is supported by a plain bearing system, ensuring smooth rotation and minimal maintenance requirements. The overall height of the castor assembly measures 135 mm, making it suitable for integration into standard catering and cleaning equipment designs. The castor demonstrates a static load capacity of 160 kg per unit, whilst the dynamic load capacity reaches 80 kg at a maximum operational speed of 3 km/h, providing adequate performance for typical commercial kitchen and facility maintenance applications where controlled movement and stability are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
7478PJO100P50
EAN
4031582350142
S4 Material Number
990003138
Core attributes
Type
Fixed castor
Overall width
60 mm
Load capacity at 3 km/h
80 kg
Load capacity Static
160 kg
Overall Height
135 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.46 kg
Product Name
Agila stainless
Standard
EN12530 - Devices Castors
Electric Conductive
Stainless
Fitting
Hint
Longside of plate 90° off track.
Fitting type
Rectangular plate
Plate hole diameter
8.5 mm
Plate hole length (Maximum)
51.5 mm
Plate hole length (Minimum)
46.5 mm
Plate hole width (Maximum)
61.5 mm
Plate hole width (Minimum)
56 mm
Plate length
77 mm
Plate width
67 mm
Housing
Housing Color
Stainless steel
Fork shape
Broad
Housing Material
Stainless steel, medium
Swivel Bearing
Two ball races
Dome diameter
60 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread Material Mix
Thermoplastic rubber
Tread width
32 mm
Diameter
100 mm
Body width
32 mm
Threadguards
Without threadguard
Bearing
Plain bearing
Wheel Color
Silver grey (RAL7001)
Handle Set
Hint
Longside of plate 90° off track.
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Permanent washability
All metal components made of stainless steel.
Low maintenance materials
All metal components made of Aluminum or rust-free stainless steel.
Skip product gallery

Matching Products

Variants
Swivel castor 100 mm
Swivel castor 100 mm
Agila stainless
7470PJO100P50

The Agila stainless swivel castor features a rectangular plate fitting for secure mounting applications. The housing is constructed from medium-grade stainless steel and incorporates a robust two ball races swivel bearing system for smooth directional movement. The wheel comprises a polypropylene body with a thermoplastic rubber tread, providing excellent grip and floor protection, whilst utilising a plain bearing for reliable rotation. With a wheel diameter of 100 mm, the castor achieves an overall height of 135 mm. Load specifications include a dynamic capacity of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg. This castor is specifically designed for demanding applications including catering carts and meal delivery systems, as well as professional cleaning carts where hygiene and durability are paramount.

100 mm
135 mm
80 kg
Regular price: €55.85
net / per piece
100 mm
135 mm
80 kg
Variants
Swivel castor with total lock 100 mm
Swivel castor with total lock 100 mm
Agila stainless
7477PJO100P50

The Agila stainless is a swivel castor with total lock, intended for catering carts, meal delivery systems and professional cleaning carts. The fitting is a rectangular plate, which provides a robust and straightforward mounting interface for attachment to the trolley or equipment frame. The housing is made of stainless steel, medium grade, and its swivel bearing comprises two ball races, which allow smooth, low-effort swivelling and precise directional control. The wheel has a diameter of 100 mm, runs on a plain bearing and features a thermoplastic rubber tread on a polypropylene body. The overall height of the castor, measured from the mounting surface to the floor, is 135 mm. The static load capacity is 160 kg, while the dynamic load capacity is 80 kg at a speed of 3 km/h. Both ratings should be considered when specifying the castor for loaded trolleys.

100 mm
135 mm
80 kg
Regular price: €82.55
net / per piece
100 mm
135 mm
80 kg