- Home
- Castors & Wheels
-
Wheels
High-quality Wheels
Our series
Wheel 200 mm
The Novatech wheel features a 200mm diameter with an 80mm wide casted polyurethane tread and cast iron body construction. The precision ball bearing system operates through a 25mm axle hole diameter with a 92mm hub length. Dynamic load capacity reaches 1,680kg at 4km/h or 1,400kg at 6km/h, whilst static load capacity extends to 3,360kg. This robust wheel design suits demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment, forklift trucks, AGV systems, and transport equipment.
Wheel 100 mm
The Supratech wheel features a 100mm diameter with a 32mm wide thermoplastic rubber tread and polypropylene body construction, incorporating a roller bearing system and 12mm axle hole diameter with 44.4mm hub length. This wheel delivers a dynamic load capacity of 80kg at 3km/h and static load capacity of 160kg, making it suitable for roll cages, shopping trolleys, store fixtures and display units, tool cabinets, work benches, and transport equipment applications.
Wheel 200 mm
The Maxtech wheel features a 200mm diameter with a 50mm wide polyurethane injected tread and polyamide body construction, incorporating a stainless roller bearing system with a 20mm axle hole diameter and 58mm hub length. This wheel delivers a dynamic load capacity of 500kg at speeds up to 4km/h and a static load capacity of 1000kg, making it suitable for demanding applications including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 200 mm
The Duratech Wheel features a robust polyamide construction with an identical wheel body and tread material, measuring 200mm in diameter with a 50mm tread width and 58mm hub length, whilst incorporating a 20mm axle hole diameter and stainless roller bearing system. This wheel delivers exceptional load performance with a dynamic capacity of 400kg at 4km/h operating speed and an impressive static load capacity of 800kg, making it ideally suited for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display units, and various transport equipment installations.
Wheel 160 mm
The Ultratech Wheel features a 160mm diameter with a 50mm wide tread made from casted Ultratech Polyurethane and an aluminium body construction. The wheel incorporates a precision ball bearing system with a 20mm axle hole diameter and 60mm hub length. Load capacity specifications include a static load rating of 1600kg and dynamic load capacities of 800kg at 4km/h and 640kg at 6km/h operating speeds. This wheel is designed for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, forklift trucks, production and platform trolleys, and AGV systems.
Wheel 200 mm
The Ultratech plus wheel features a 200 mm diameter with a 50 mm wide tread made from ultratech polyurethane, casted, and an aluminium body construction with a 60 mm hub length and 20 mm axle hole diameter. This precision ball bearing equipped wheel offers a static load capacity of 1600 kg and dynamic load capacities of 800 kg at 4 km/h and 640 kg at 6 km/h, making it suitable for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, forklift trucks, production and platform trolleys, and AGV systems.
Wheel 200 mm
The Ultratech Wheel features a 200 mm diameter with a 50 mm wide tread and 60 mm hub length, incorporating a 20 mm axle hole diameter for secure mounting. This aluminium-bodied wheel utilises casted Ultratech Polyurethane tread material and precision ball bearing technology for optimal performance. Load capacity specifications include 1600 kg static load capacity and dynamic load ratings of 800 kg at 4 km/h and 640 kg at 6 km/h operating speeds. Applications encompass Airport Equipment, AMR Systems, Automated Shuttle Systems, Automotive OEM, Ceramic and Glass Manufacturers, Forklift Trucks, Production and Platform Trolleys, and AGV Systems.
Wheel 160 mm
The Ultratech plus wheel features a 160 mm diameter with a 50 mm wide tread made from casted Ultratech Polyurethane, mounted on an aluminium body with precision ball bearing and a 20 mm axle hole diameter with 60 mm hub length. This wheel delivers exceptional load performance with a static capacity of 1600 kg and dynamic capacities of 800 kg at 4 km/h and 640 kg at 6 km/h, making it ideal for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, forklift trucks, production and platform trolleys, and AGV systems.
Wheel 160 mm
The Ultratech Wheel features a robust cast iron body with a 160 mm diameter and 50 mm wide tread made from casted Ultratech Polyurethane, incorporating a precision ball bearing system with a 20 mm axle hole diameter and 60 mm hub length. This wheel delivers exceptional load performance with a static capacity of 1,600 kg and dynamic capacities of 800 kg at 4 km/h and 640 kg at 6 km/h, making it ideal for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, forklift trucks, and AGV systems.
Wheel 200 mm
The Ultratech Wheel features a robust cast iron body with a 200 mm diameter and 50 mm wide tread made from casted Ultratech Polyurethane. The wheel incorporates a precision ball bearing system with a 20 mm axle hole diameter and 60 mm hub length. Load capacity specifications include a static load rating of 1600 kg and dynamic load capacities of 800 kg at 4 km/h and 640 kg at 6 km/h. This wheel is engineered for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, forklift trucks, production and platform trolleys, and AGV systems.
Wheel 160 mm
The Ultratech Wheel features a 160 mm diameter with a 50 mm wide tread and 60 mm hub length, incorporating a 20 mm axle hole diameter for secure mounting. Constructed with an aluminium body and Ultratech Polyurethane casted tread material, this precision ball bearing equipped wheel delivers exceptional performance with a static load capacity of 1600 kg and dynamic load capacities of 800 kg at 4 km/h and 640 kg at 6 km/h, making it ideal for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, forklift trucks, and AGV systems.
Wheel 200 mm
The Ultratech Wheel features a 200 mm diameter with a 50 mm wide tread and 60 mm hub length, incorporating a 20 mm axle hole diameter for secure mounting. This aluminium-bodied wheel utilises casted Ultratech Polyurethane tread material and precision ball bearing technology for optimal performance. Load capacity specifications include 1600 kg static load capacity and dynamic load ratings of 800 kg at 4 km/h and 640 kg at 6 km/h operating speeds. Applications encompass Airport Equipment, AMR Systems, Automated Shuttle Systems, Automotive OEM, Ceramic and Glass Manufacturers, Forklift Trucks, Production and Platform Trolleys, and AGV Systems.
Wheel 160 mm
The Ultratech plus wheel features a 160 mm diameter with a 50 mm wide tread made from casted Ultratech Polyurethane, mounted on a cast iron body with precision ball bearing and 60 mm hub length accommodating a 20 mm axle hole diameter. This wheel delivers exceptional load performance with a static capacity of 1,600 kg and dynamic capacities of 800 kg at 4 km/h and 640 kg at 6 km/h, making it ideal for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, forklift trucks, and AGV systems.
Wheel 200 mm
The Ultratech plus wheel features a 200 mm diameter with a 50 mm wide tread made from casted Ultratech Polyurethane on a cast iron body, incorporating precision ball bearings and a 20 mm axle hole diameter with 60 mm hub length. This wheel delivers exceptional load capacity with static ratings of 1600 kg and dynamic capacities of 800 kg at 4 km/h or 640 kg at 6 km/h, making it ideal for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, forklift trucks, and AGV systems.
Wheel 125 mm
The Maxtech wheel features a 125mm diameter with a 40mm wide polyurethane injected tread and polyamide body construction. The wheel incorporates a stainless roller bearing system with a 12mm axle hole diameter and 44.4mm hub length. Load capacity specifications include 300kg dynamic load at 4km/h operating speed and 600kg static load capacity. This wheel is designed for demanding applications including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 125 mm
The Supratech Wheel is a precision-engineered castor wheel featuring a 125mm diameter with a polypropylene body and thermoplastic rubber tread measuring 32mm in width. The wheel incorporates a precision ball bearing system with an 8mm axle hole diameter and a hub length of 36.5mm. Load specifications include a dynamic capacity of 100kg at speeds up to 3km/h and a static load capacity of 200kg. This versatile wheel is designed for demanding applications including roll cages, shopping trolleys, store fixtures and display units, tool cabinets, work benches, and various transport equipment.
Wheel 160 mm
The Supratech wheel features a 160mm diameter with a 40mm wide thermoplastic rubber tread and polypropylene body construction, incorporating a precision ball bearing system with a 12.5mm axle hole diameter and 60mm hub length. This wheel delivers a dynamic load capacity of 160kg at speeds up to 4km/h and a static load capacity of 320kg, making it suitable for demanding applications including roll cages, shopping trolleys, store fixtures and display units, tool cabinets, work benches, and various transport equipment.
Wheel 160 mm
The Maxtech wheel features a 160mm diameter with a 40mm wide polyurethane injected tread and polyamide body construction, incorporating precision ball bearings in stainless steel and a 12.5mm axle hole diameter. This wheel delivers a dynamic load capacity of 350kg at speeds up to 4km/h and a static load capacity of 700kg, making it suitable for demanding applications including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 200 mm
The Maxtech wheel features a 200mm diameter with a 40mm wide polyurethane injected tread and polyamide body construction, incorporating precision ball bearings in stainless steel and a 12.5mm axle hole diameter. This wheel delivers a dynamic load capacity of 350kg at speeds up to 4km/h and a static load capacity of 700kg, making it suitable for demanding applications including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 160 mm
The Maxtech wheel features a 160mm diameter with a 40mm wide polyurethane injected tread and polyamide body construction, incorporating a precision ball bearing system with a 12.5mm axle hole diameter. This castor wheel delivers a dynamic load capacity of 350kg at speeds up to 4km/h and a static load capacity of 700kg, making it suitable for demanding applications including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 200 mm
The Maxtech wheel features a 200 mm diameter with a 40 mm wide polyurethane injected tread and polyamide body construction, incorporating precision ball bearings and a 12.5 mm axle hole diameter. This wheel delivers a dynamic load capacity of 350 kg at speeds up to 4 km/h and a static load capacity of 700 kg, making it suitable for demanding applications including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 200 mm
The Supratech wheel features a 200mm diameter with a 40mm wide thermoplastic rubber tread and polypropylene body construction. Equipped with precision ball bearings and a 12.5mm axle hole diameter, this wheel delivers reliable performance for demanding applications. Load capacity specifications include 160kg dynamic load at 4km/h operating speed and 320kg static load capacity. Designed for versatile industrial use, it is suitable for roll cages, shopping trolleys, store fixtures and display units, tool cabinets, work benches, and various transport equipment applications.
Wheel 125 mm
The Supratech Wheel is a precision-engineered castor wheel with a 125mm diameter and 32mm tread width, featuring a polypropylene body construction with thermoplastic rubber tread material for optimal performance. The wheel incorporates a precision ball bearing system with an 8mm axle hole diameter and 36.5mm hub length, ensuring smooth operation across various applications. Load specifications include a dynamic capacity of 100kg at 3km/h operating speed and a static load capacity of 200kg, making it suitable for roll cages, shopping trolleys, store fixtures and display units, tool cabinets, work benches, and transport equipment.
Wheel 98 mm
The Novatech wheel features a 98mm diameter with a 40mm wide polyurethane casted tread and aluminium body construction, incorporating precision ball bearings and a 12mm axle hole diameter with 40mm hub length. This castor wheel delivers exceptional load performance with a static capacity of 600kg and dynamic capacities of 300kg at 4km/h or 240kg at 6km/h, making it ideal for demanding industrial applications requiring reliable mobility and precise load distribution across varied operational speeds.