Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Maxtech wheel is a precision castor component engineered for demanding industrial applications, featuring a 200 mm diameter with a 40 mm polyurethane injected tread and a 60 mm hub length. The wheel incorporates a polyamide body coupled with a precision ball bearing in stainless steel, ensuring reliable performance across diverse environments including airport equipment, automotive original equipment manufacturing, ceramic and glass production, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment. The axle accommodates a 12.5 mm hole diameter for secure mounting. Load capacity specifications indicate a static load rating of 700 kg and a dynamic load capacity of 350 kg at speeds up to 4 km/h, making this wheel suitable for both stationary and mobile castor applications requiring robust performance and durability.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
UAC 200x40-Ø12,5 sealed
EAN
4031582457667
S4 Material Number
190009818
Core attributes
Type
Wheel
Load capacity at 4 km/h
350 kg
Load capacity Static
700 kg
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-25 °C
Overall weight
0.88 kg
Product Name
Maxtech
Standard
EN12532 - Transport Equipment
Electric Conductive
Stainless
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Polyamide
Tread Material Mix
Polyurethane, injected
Axle Hole Diameter
12.5 mm
Hub Length
60 mm
Tread width
40 mm
Diameter
200 mm
Body width
40 mm
Threadguards
With threadguard
Bearing
Precision ball bearing, stainless
Wheel Color
Silver grey (RAL7001)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.