- Home
- Castors & Wheels
-
Wheels
High-quality Wheels
Our series
Wheel 100 mm
Hello! I'm ready to assist you using British English. How may I help you today? I'll be sure to use British spelling (like "colour," "realise," "centre"), vocabulary (such as "lift" instead of "elevator," "biscuit" instead of "cookie"), and expressions that are common in the UK. What would you like to discuss or what questions do you have?
Wheel 100 mm
Hello! I'm ready to assist you using British English. How may I help you today? I'll make sure to use British spelling (like "colour" instead of "color"), vocabulary (such as "lift" rather than "elevator"), and expressions that are common in the UK. Please let me know what you'd like to discuss or any questions you might have.
Wheel 75 mm
Hello! I'm ready to assist you using British English. How may I help you today? I'll make sure to use British spelling (like "colour" instead of "color"), vocabulary (such as "lift" rather than "elevator"), and expressions that are common in the UK. Please let me know what you'd like to discuss or what questions you have.
Wheel 150 mm
Hello! I'm ready to assist you using British English. How may I help you today? I'll make sure to use British spellings (like "colour" instead of "color", "realise" instead of "realize"), British terminology (like "lift" instead of "elevator", "biscuit" instead of "cookie"), and British expressions and phrasing in my responses. What would you like to discuss?
Wheel 300 mm
Hello! I'm ready to assist you using British English. How may I help you today? I'll make sure to use British spellings (like "colour," "realise," "centre"), vocabulary (such as "lift" instead of "elevator," "biscuit" instead of "cookie"), and expressions that are common in the UK. What would you like to discuss or what questions do you have?
Wheel 100 mm
Hello! I'm ready to assist you using British English. How may I help you today? I'll be sure to use British spelling (like "colour," "realise," and "centre"), vocabulary, and expressions in my responses. Please let me know what you'd like to discuss or any questions you might have.
Wheel 125 mm
Hello! I'm ready to assist you using British English. How may I help you today? I'll make sure to use British spellings (like "colour" instead of "color", "realise" instead of "realize"), British terminology (such as "lift" for elevator, "biscuit" for cookie), and appropriate British expressions and phrasing in my responses. What would you like to discuss?
Wheel 125 mm
The Novatech wheel features a 125mm diameter with a 50mm wide casted polyurethane tread and aluminium body construction, incorporating a bore with keyway bearing system and 17mm axle hole diameter with 54mm hub length. This wheel delivers exceptional load performance with a static capacity of 1000kg and dynamic capacities of 500kg at 4km/h or 400kg at 6km/h, making it ideal for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment such as C-arms and CT scanners, forklift trucks, AGV systems, machine construction, and various transport equipment across industrial sectors.
Wheel 50 mm
The Duratech plus wheel is engineered with a 50mm diameter and features a polyamide, super heavy body material construction for demanding industrial applications. The wheel incorporates a double flanged with tracks tread design measuring 26mm in width, supported by a precision ball bearing system with a 15mm axle hole diameter and 32mm hub length. Load specifications include a static capacity of 480kg, whilst dynamic load ratings are 240kg at 4km/h and 200kg at 6km/h operating speeds, making it suitable for heavy-duty castor assemblies.
Wheel 250 mm
The Puretech wheel features a 250mm diameter with a 50mm wide solid rubber black tread and polypropylene body construction. The wheel incorporates a plain bearing system with a 20.1mm axle hole diameter and 58mm hub length. Load capacity specifications include 180kg dynamic load at 4km/h operating speed and 360kg static load capacity. This wheel is designed for demanding applications including scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and general transport equipment.
Wheel 100 mm
The Basetech Wheel is a polypropylene castor wheel with a diameter of 100 mm, tread width of 36 mm, and hub length of 44.4 mm, featuring a 12 mm axle hole diameter and plain bearing construction. The tread material is identical to the wheel body for consistent performance. This wheel offers a dynamic load capacity of 160 kg at speeds up to 4 km/h and a static load capacity of 320 kg, making it suitable for applications including roll cages, store fixtures and display equipment.
Wheel 125 mm
The Basetech wheel is constructed from polypropylene with an identical tread material, featuring a diameter of 125 mm and tread width of 40 mm. The wheel incorporates a plain bearing system with a 12 mm axle hole diameter and hub length of 44.4 mm. Load capacity specifications include a dynamic rating of 200 kg at 3 km/h operating speed and a static load capacity of 400 kg. This wheel is specifically designed for applications including roll cages, store fixtures and display systems.
Wheel 80 mm
The Basetech wheel is constructed from polypropylene with an identical tread material, featuring a diameter of 80 mm and tread width of 34 mm. The wheel incorporates a roller bearing system with a 12 mm axle hole diameter and hub length of 44.4 mm. Load capacity specifications include a dynamic rating of 125 kg at 4 km/h operating speed and a static load capacity of 250 kg. This wheel is specifically designed for applications including roll cages, store fixtures and display systems.
Wheel 125 mm
The Basetech wheel is constructed from polypropylene with an identical tread material, featuring a 125mm diameter and 40mm tread width. The wheel incorporates a roller bearing system with a 12mm axle hole diameter and 48mm hub length. Load capacity specifications include a dynamic rating of 200kg at 4km/h operating speed and a static load capacity of 400kg. This wheel is specifically designed for applications including roll cages, store fixtures and display units, providing reliable performance in commercial and industrial castor assemblies.
Wheel 125 mm
The Basetech wheel is constructed from polypropylene with an identical tread material, featuring a diameter of 125 mm and tread width of 40 mm. The wheel incorporates a roller bearing system with a 12 mm axle hole diameter and hub length of 44.4 mm. Load capacity specifications include a dynamic rating of 200 kg at 4 km/h operating speed and a static load capacity of 400 kg. This wheel is specifically designed for castor applications in roll cages, store fixtures and display equipment.
Wheel 400 mm
The Maxtech wheel features a 400mm diameter with a 90mm wide polyurethane foamed tread and polypropylene body construction, incorporating a roller bearing system with a 20mm axle hole diameter and 74mm hub length. This wheel delivers a dynamic load capacity of 145kg at 3km/h and a static load capacity of 290kg, making it suitable for demanding applications including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 65 mm
The Basetech Wheel is a polypropylene castor wheel with a diameter of 65 mm, tread width of 30 mm, and hub length of 34.5 mm, featuring a 12 mm axle hole diameter and plain bearing construction where the tread material is identical with the wheel body. This wheel offers a dynamic load capacity of 120 kg at speeds up to 4 km/h and a static load capacity of 240 kg, making it suitable for applications including roll cages, store fixtures and display equipment.
Wheel 80 mm
The Basetech Wheel is a polypropylene castor wheel with an 80mm diameter and 34mm tread width, featuring a plain bearing system and 12mm axle hole diameter with a 44.4mm hub length. The wheel body and tread are constructed from identical polypropylene material for consistent performance. Load specifications include a dynamic capacity of 125kg at 4km/h operating speed and a static load capacity of 250kg, making it suitable for demanding applications such as roll cages, store fixtures and display equipment in commercial and industrial environments.
Wheel 100 mm
The Basetech Wheel is a polypropylene castor wheel with a diameter of 100 mm, tread width of 36 mm, and hub length of 44.4 mm, featuring a 12 mm axle hole diameter and plain bearing construction where the tread material is identical with the wheel body. This wheel offers a dynamic load capacity of 160 kg at speeds up to 4 km/h and a static load capacity of 320 kg, making it suitable for applications including roll cages, store fixtures and display equipment.
Wheel 125 mm
The Basetech wheel is constructed from polypropylene with an identical tread material, featuring a diameter of 125 mm and tread width of 40 mm. The wheel incorporates a plain bearing system with a 12 mm axle hole diameter and hub length of 44.4 mm. Load capacity specifications include a dynamic rating of 200 kg at 3 km/h operating speed and a static load capacity of 400 kg. This wheel is specifically designed for applications including roll cages, store fixtures and display units.
Wheel 80 mm
The Basetech Wheel is a polypropylene castor wheel with an 80mm diameter and 34mm tread width, featuring a roller bearing system and 12mm axle hole diameter with a 44.4mm hub length. This wheel offers a dynamic load capacity of 125kg at speeds up to 4km/h and a static load capacity of 250kg, making it suitable for demanding applications including roll cages and store fixtures and display equipment. The tread material is identical to the wheel body construction, ensuring consistent durability and performance characteristics throughout the component.
Wheel 100 mm
The Basetech Wheel is a polypropylene castor wheel with a diameter of 100 mm, tread width of 36 mm, and hub length of 44.4 mm, featuring a 12 mm axle hole diameter and roller bearing construction where the tread material is identical with the wheel body. This wheel offers a dynamic load capacity of 160 kg at speeds up to 4 km/h and a static load capacity of 320 kg, making it suitable for applications including roll cages, store fixtures and display equipment.
Wheel 80 mm
The Novatech wheel features an 80mm diameter with a 20mm wide casted polyurethane tread and steel, iron body construction. The precision ball bearing (RS/2RS) system operates through a 20mm axle hole diameter with a 14mm hub length. This wheel delivers a dynamic load capacity of 140kg at 3km/h and a static load capacity of 280kg, making it suitable for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment, forklift trucks, AGV systems, and various industrial transport solutions.
Wheel 80 mm
The Novatech wheel features an 80mm diameter with a 25mm wide casted polyurethane tread and steel, iron body construction. The precision ball bearing (RS/2RS) system operates through a 25mm axle hole diameter with a 12mm hub length. This wheel delivers a dynamic load capacity of 160kg at 3km/h and a static load capacity of 320kg, making it suitable for demanding applications including AGV systems, forklift trucks, airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment, fire fighting technology, machine construction, and transport equipment.