- Home
- Castors & Wheels
- Wheels
-
Wheels by Tread Material
Wheels by Tread Material
Wheel 100 mm
The Novatech castor wheel features a robust cast iron body construction with a 100mm diameter and precision ball bearing system for smooth operation. The wheel incorporates a casted polyurethane tread measuring 50mm in width, with a hub length of 60mm and axle hole diameter of 20mm for secure mounting. Load specifications include a static capacity of 900kg, whilst dynamic load ratings are 540kg at 4km/h and 450kg at 6km/h operating speeds, making it suitable for demanding industrial applications requiring reliable performance.
Wheel 150 mm
The Novatech castor wheel features a robust cast iron body construction with a casted polyurethane tread, measuring 150mm in diameter with a 60mm tread width and 60mm hub length, incorporating a 20mm axle hole diameter and precision ball bearing system. Load specifications include a static capacity of 1600kg, with dynamic load ratings of 960kg at 4km/h and 800kg at 6km/h operating speeds, making it suitable for demanding industrial applications requiring reliable performance and durability.
Wheel 160 mm
The Novatech castor wheel features a robust cast iron body with a 160mm diameter and incorporates a precision ball bearing system for smooth operation. The wheel is equipped with a casted polyurethane tread measuring 50mm in width, whilst the axle hole diameter is 20mm and the hub length extends to 60mm. Load specifications include a static capacity of 1800kg, with dynamic load ratings of 1100kg at 4km/h and 900kg at 6km/h, making it suitable for demanding industrial applications requiring reliable performance under varying operational speeds and loads.
Wheel 300 mm
The Novatech castor wheel features a robust cast iron body construction with a 300mm diameter and 100mm wide polyurethane casted tread, incorporating precision ball bearings for smooth operation. The wheel has a 40mm axle hole diameter and 120mm hub length, providing secure mounting capabilities. Load specifications include a static capacity of 5200kg, with dynamic load ratings of 3120kg at 4km/h and 2600kg at 6km/h operating speeds, making it suitable for heavy-duty industrial applications requiring reliable performance.
Wheel 300 mm
The Novatech castor wheel features a robust cast iron body with a 300mm diameter and incorporates a precision ball bearing system for smooth operation. The wheel is fitted with a casted polyurethane tread measuring 50mm in width, whilst the axle hole diameter is 30mm and the hub length extends to 60mm. Load specifications include a static capacity of 2800kg, with dynamic load ratings of 1680kg at 4km/h and 1400kg at 6km/h operating speeds, making it suitable for heavy-duty industrial applications requiring reliable performance under substantial loads.
Wheel 250 mm
The Puretech castor wheel features a cast iron body with a 250mm diameter and an 80mm wide solid rubber, black tread, incorporating a precision ball bearing system with a 25mm axle hole diameter and 90mm hub length. This robust wheel delivers exceptional load performance with a static load capacity of 1,350kg and dynamic load capacities of 810kg at 4km/h and 675kg at 6km/h, making it ideal for heavy-duty industrial applications requiring reliable mobility and durability in demanding operational environments.
Wheel 250 mm
The Elastech castor wheel features a 250 mm diameter with a 50 mm wide elastic tyre, black, vulcanised tread and aluminium body construction. The wheel incorporates a precision ball bearing system with a 25 mm axle hole diameter and 60 mm hub length. Load capacity specifications include a static rating of 1000 kg, whilst dynamic capacity varies with speed: 500 kg at 4 km/h and 400 kg at 6 km/h, making it suitable for demanding industrial applications requiring reliable performance under varying operational conditions.
Wheel 100 mm
The Duratech wheel is engineered for heavy-duty castor applications, featuring a 100mm diameter with a 50mm tread width and 60mm hub length, accommodating a 20mm axle hole diameter. Constructed from polyamide super heavy material with an identical tread composition, this precision ball bearing equipped wheel delivers exceptional performance with a static load capacity of 2800kg and dynamic load capacities of 1680kg at 4km/h and 1400kg at 6km/h, making it ideal for demanding industrial environments requiring reliable load handling.
Wheel 125 mm
The Duratech wheel is engineered for heavy-duty castor applications, featuring a 125mm diameter with a 50mm tread width and 60mm hub length, accommodated by a 20mm axle hole diameter. Constructed from polyamide super heavy material with an identical tread composition, this precision ball bearing-equipped wheel delivers exceptional performance with a static load capacity of 3,400kg and dynamic load capacities of 2,040kg at 4km/h and 1,700kg at 6km/h, making it ideal for demanding industrial environments.
Wheel 150 mm
The Duratech wheel is designed for heavy-duty castor applications, featuring a diameter of 150 mm with a tread width of 50 mm and hub length of 60 mm, accommodating a 30 mm axle hole diameter. Constructed from polyamide super heavy material with an identical tread composition, the wheel incorporates precision ball bearings for smooth operation. Load capacity specifications include a static rating of 4200 kg and dynamic ratings of 2520 kg at 4 km/h or 2100 kg at 6 km/h operating speeds.
Wheel 160 mm
The Duratech wheel is engineered for heavy-duty castor applications, featuring a 160mm diameter with a 50mm tread width and 60mm hub length, accommodated by a 30mm axle hole diameter. Constructed from polyamide super heavy material with an identical tread composition, this wheel incorporates precision ball bearing technology for optimal performance. Load specifications include a static capacity of 4500kg, whilst dynamic load ratings achieve 2700kg at 4km/h and 2250kg at 6km/h operating speeds.
Wheel 200 mm
The Duratech castor wheel features a robust polyamide, super heavy body construction with a 200 mm diameter and 50 mm tread width, incorporating a precision ball bearing system with a 35 mm axle hole diameter and 60 mm hub length. The wheel's tread material is identical with wheel body, ensuring consistent performance characteristics throughout. Load capacity specifications include a static rating of 5600 kg and dynamic ratings of 3360 kg at 4 km/h and 2800 kg at 6 km/h operating speeds.
Wheel 250 mm
The Novatech castor wheel features a robust cast iron body with a 250mm diameter and an 80mm wide polyurethane, casted tread for optimal performance. The wheel incorporates a precision ball bearing system with a 30mm axle hole diameter and 90mm hub length. Load capacity specifications include a static load rating of 3600kg, whilst dynamic load capacities are rated at 2160kg at 4km/h and 1800kg at 6km/h, making it suitable for demanding industrial applications requiring reliable mobility solutions.
Wheel 100 mm
The Novatech castor wheel features a 100mm diameter with a 50mm wide polyurethane, casted tread and aluminium body construction. The wheel incorporates a precision ball bearing system with a 20mm axle hole diameter and 60mm hub length. Load capacity specifications include a static load rating of 1080kg, whilst dynamic load capacities are 540kg at 4km/h and 430kg at 6km/h operating speeds, making it suitable for demanding industrial applications requiring reliable performance under varying load conditions.
Wheel 250 mm
The Duratech wheel is engineered with a heavy polyamide body and matching tread material, featuring a 250mm diameter and 50mm tread width with precision ball bearing construction. The wheel incorporates a 25mm axle hole diameter and 60mm hub length for robust mounting applications. Load specifications include a static capacity of 2200kg, whilst dynamic load ratings are 1320kg at 4km/h and 1100kg at 6km/h operating speeds, making it suitable for demanding industrial castor applications requiring reliable performance under substantial loads.
Wheel 400 mm
The Novatech castor wheel features a robust cast iron body construction with a 400mm diameter and 100mm wide polyurethane casted tread, incorporating precision ball bearings for smooth operation. The wheel has a 40mm axle hole diameter and 120mm hub length, providing secure mounting capabilities. Load specifications include a static capacity of 6400kg, with dynamic load ratings of 3840kg at 4km/h and 3200kg at 6km/h operating speeds, making it suitable for heavy-duty industrial applications requiring reliable performance.
Wheel 250 mm
The Novatech castor wheel features a robust cast iron body construction with a 250mm diameter and precision ball bearing system for smooth operation. The wheel incorporates a casted polyurethane tread measuring 60mm in width, whilst the axle hole diameter is 30mm with a hub length of 60mm. Load capacity specifications include a static load rating of 2800kg, with dynamic load capacities of 1680kg at 4km/h and 1400kg at 6km/h operating speeds, making it suitable for heavy-duty industrial applications requiring reliable performance under substantial loads.
Wheel 200 mm
The Novatech castor wheel features a robust cast iron body construction with a 200mm diameter and precision ball bearing system for smooth operation. The wheel incorporates a 60mm wide polyurethane casted tread designed for durability and floor protection, whilst the hub measures 60mm in length with a 20mm axle hole diameter for secure mounting. Load specifications include a static capacity of 2400kg and dynamic capacities of 1440kg at 4km/h or 1200kg at 6km/h, making it suitable for heavy-duty industrial applications requiring reliable mobility solutions.
Wheel 200 mm
The Novatech castor wheel features a robust cast iron body with a 200mm diameter and incorporates a precision ball bearing system for smooth operation. The wheel is fitted with a casted polyurethane tread measuring 50mm in width, whilst the axle hole diameter is 25mm and the hub length extends to 60mm. Load capacity specifications include a static load rating of 2000kg, with dynamic load capacities of 1200kg at speeds up to 4km/h and 1000kg at speeds up to 6km/h, making it suitable for demanding industrial applications requiring reliable performance.
Wheel 82 mm
The Novatech wheel features a steel, iron body construction with a casted polyurethane tread, measuring 82 mm in diameter with a 60 mm tread width and 62 mm hub length, incorporating a 20 mm axle hole diameter and precision ball bearing system. Load specifications include a static capacity of 1200 kg, with dynamic capacities of 600 kg at 4 km/h and 480 kg at 6 km/h operating speeds, making it suitable for demanding industrial castor applications requiring reliable performance and durability.
Wheel 80 mm
The Novatech wheel features a steel, iron body construction with an 80 mm diameter and 54 mm wide casted polyurethane tread, incorporating a precision ball bearing system with a 20 mm axle hole diameter and 60 mm hub length. Load capacity specifications include dynamic ratings of 500 kg at 4 km/h and 400 kg at 6 km/h operating speeds, whilst providing a static load capacity of 1000 kg, making it suitable for demanding industrial castor applications requiring reliable performance under varying load conditions.
Wheel 250 mm
The Novatech castor wheel features a 250mm diameter with a 50mm wide polyurethane, casted tread and cast iron body construction. The wheel incorporates a precision ball bearing system with a 20mm axle hole diameter and 60mm hub length. Load capacity specifications include a static load rating of 2400kg, whilst dynamic load capacities are rated at 1440kg at 4km/h and 1200kg at 6km/h operating speeds, making it suitable for heavy-duty industrial applications requiring reliable performance under substantial loads.
Wheel 250 mm
The Elastech castor wheel features a 250 mm diameter with a 50 mm wide elastic tyre, black, vulcanized tread and aluminium body construction. The wheel incorporates a precision ball bearing system with a 20 mm axle hole diameter and 60 mm hub length. Load capacity specifications include a static load rating of 1000 kg, whilst dynamic load capacity is rated at 500 kg at speeds up to 4 km/h and 400 kg at speeds up to 6 km/h, making it suitable for demanding industrial applications requiring reliable performance.
Wheel 300 mm
The Puretech wheel features a robust cast iron body with a 300mm diameter and an 85mm wide solid rubber black tread, incorporating a precision ball bearing system with a 30mm axle hole diameter and 90mm hub length. This industrial wheel delivers exceptional load performance with a static load capacity of 1600kg, whilst maintaining dynamic load capacities of 960kg at speeds up to 4km/h and 800kg at speeds up to 6km/h, making it ideal for heavy-duty castor applications requiring reliable performance under substantial loads.