- Home
- Castors & Wheels
- Wheels
-
Wheels by Tread Material
Wheels by Tread Material
Wheel 200 mm
The Puretech castor wheel features a cast iron body with a 200mm diameter and solid rubber black tread measuring 75mm in width, incorporating a precision ball bearing system with a 20mm axle hole diameter and 90mm hub length. This robust wheel delivers exceptional load performance with a static capacity of 1000kg, whilst maintaining dynamic load capacities of 600kg at speeds up to 4km/h and 500kg at speeds up to 6km/h, making it ideal for heavy-duty industrial applications requiring reliable mobility and durability.
Wheel 250 mm
The Novatech castor wheel features a robust cast iron body with a 250mm diameter and 100mm wide polyurethane casted tread, incorporating precision ball bearings for smooth operation. The wheel has an axle hole diameter of 35mm and hub length of 120mm, providing secure mounting capabilities. Load specifications include a static capacity of 4400kg, with dynamic capacities of 2640kg at 4km/h and 2200kg at 6km/h, making it suitable for heavy-duty industrial applications requiring reliable performance under varying operational speeds.
Wheel 82 mm
The Novatech wheel features a steel, iron body construction with an 82 mm diameter and polyurethane, casted tread measuring 70 mm in width. The wheel incorporates a precision ball bearing system with a 20 mm axle hole diameter and 70 mm hub length. Load capacity specifications include dynamic ratings of 700 kg at 4 km/h and 840 kg at 6 km/h operating speeds, whilst the static load capacity reaches 1400 kg, making it suitable for demanding industrial castor applications requiring reliable performance.
Wheel 150 mm
The Novatech castor wheel features a robust cast iron body with a 150mm diameter and 50mm wide polyurethane casted tread, incorporating precision ball bearings for smooth operation. The wheel has a 25mm axle hole diameter and 60mm hub length, providing structural integrity for demanding applications. Load specifications include a static capacity of 1400kg, with dynamic capacities of 840kg at 4km/h and 700kg at 6km/h, making it suitable for heavy-duty industrial equipment requiring reliable mobility and load-bearing performance.
Wheel 100 mm
The Novatech wheel features a 100 mm diameter with a 40 mm wide polyurethane, casted tread and aluminium body construction, incorporating precision ball bearing technology with an 8 mm axle hole diameter and 49 mm hub length. This wheel delivers exceptional load performance with a static capacity of 600 kg and dynamic capacities of 300 kg at 4 km/h and 240 kg at 6 km/h, making it ideal for demanding industrial castor applications requiring reliable load-bearing capabilities and smooth operation across various operational speeds.
Wheel 400 mm
The Novatech castor wheel features a robust cast iron body construction with a 400mm diameter and 80mm wide polyurethane casted tread, incorporating precision ball bearings for smooth operation. The wheel includes a 40mm axle hole diameter and 90mm hub length for secure mounting. Load specifications include a static capacity of 5000kg, with dynamic capacities of 3000kg at 4km/h and 2500kg at 6km/h, making it suitable for heavy-duty industrial applications requiring reliable performance under varying operational speeds.
Wheel 80 mm
The Novatech wheel features a steel, iron body construction with an 80 mm diameter and 40 mm tread width made from casted polyurethane, incorporating a precision ball bearing system with a 20 mm axle hole diameter and 40 mm hub length. This wheel delivers exceptional load performance with a static load capacity of 1000 kg and dynamic load capacities of 500 kg at 4 km/h and 400 kg at 6 km/h, making it suitable for demanding industrial castor applications requiring reliable performance under varying operational speeds and loads.
Wheel 200 mm
The Duratech wheel features a robust polyamide, heavy body construction with a diameter of 200 mm and tread width of 50 mm, incorporating a precision ball bearing system and 25 mm axle hole diameter with 60 mm hub length. The wheel's tread material is identical with wheel body, ensuring consistent performance characteristics. Load capacity specifications include a static rating of 1600 kg, whilst dynamic capacity varies with operating speed: 1200 kg at 4 km/h and 1000 kg at 6 km/h, making it suitable for demanding industrial castor applications.
Wheel 82 mm
The Duratech wheel features a robust polyamide, heavy body construction with an 82 mm diameter and 80 mm tread width, incorporating a precision ball bearing system and 20 mm axle hole diameter with an 82 mm hub length. The wheel delivers exceptional load performance with a static capacity of 1,500 kg and dynamic capacities of 750 kg at 4 km/h or 600 kg at 6 km/h operating speeds. The tread material is identical with wheel body, ensuring consistent durability and performance characteristics throughout the component for demanding industrial castor applications.
Wheel 200 mm
The Novatech castor wheel features a robust cast iron body construction with a 200mm diameter and precision ball bearing system for smooth operation. The wheel incorporates a casted polyurethane tread measuring 60mm in width, providing excellent floor protection and noise reduction. Key dimensions include a 25mm axle hole diameter and 60mm hub length for secure mounting. Load specifications demonstrate exceptional capacity with a static load rating of 2400kg, whilst dynamic load capacities reach 1440kg at 4km/h and 1200kg at 6km/h operating speeds, making it suitable for demanding industrial applications requiring reliable heavy-duty performance.
Wheel 85 mm
The Novatech wheel features a steel, iron body construction with an 85 mm diameter and 75 mm tread width made from casted polyurethane, incorporating a precision ball bearing system and 20 mm axle hole diameter with 75 mm hub length. This wheel delivers exceptional load performance with a static load capacity of 1400 kg and dynamic load capacities of 700 kg at 4 km/h and 560 kg at 6 km/h, making it suitable for demanding industrial castor applications requiring reliable performance under varying operational speeds and loads.
Wheel 125 mm
The Novatech castor wheel features a 125mm diameter with a 50mm wide polyurethane, casted tread and aluminium body construction, incorporating precision ball bearing technology with a 20mm axle hole diameter and 60mm hub length. This wheel delivers exceptional load performance with a static capacity of 1000kg and dynamic capacities of 500kg at 4km/h or 400kg at 6km/h, making it suitable for demanding industrial applications requiring reliable mobility and precise load handling capabilities.
Wheel 250 mm
The Novatech castor wheel features a robust cast iron body construction with a 250mm diameter and precision ball bearing system for smooth operation. The wheel incorporates a casted polyurethane tread measuring 60mm in width, whilst the axle hole diameter is 25mm with a hub length of 62mm. Load capacity specifications include a static load rating of 2800kg, with dynamic load capacities of 1680kg at 4km/h and 1400kg at 6km/h operating speeds, making it suitable for heavy-duty industrial applications requiring reliable performance under substantial loads.
Wheel 82 mm
The Duratech wheel features a robust polyamide, heavy body construction with an 82 mm diameter and 93 mm tread width, incorporating a precision ball bearing system and 20 mm axle hole diameter with 95 mm hub length. The tread material is identical with the wheel body, ensuring consistent performance characteristics. Load capacity specifications include a static rating of 1800 kg, whilst dynamic capacity delivers 900 kg at 4 km/h operating speed and 720 kg at 6 km/h, making it suitable for demanding industrial castor applications.
Wheel 200 mm
The Elastech castor wheel features a 200 mm diameter with a 50 mm wide elastic tyre, black, vulcanised tread and aluminium body construction. The wheel incorporates a precision ball bearing system with a 25 mm axle hole diameter and 60 mm hub length. Load capacity specifications include a static rating of 900 kg, whilst dynamic capacity varies with speed: 450 kg at 4 km/h and 360 kg at 6 km/h, making it suitable for demanding industrial applications requiring reliable performance under varying operational conditions.
Wheel 82 mm
The Duratech wheel features a robust polyamide, heavy body construction with an 82 mm diameter and 91 mm tread width, incorporating a precision ball bearing system and 20 mm axle hole diameter with 93 mm hub length. The tread material is identical with the wheel body, ensuring consistent performance characteristics. Load capacity specifications include a static rating of 1800 kg, whilst dynamic capacity varies with operating speed: 900 kg at 4 km/h and 720 kg at 6 km/h, making it suitable for demanding industrial castor applications.
Wheel 80 mm
The Duratech wheel features a robust polyamide, heavy body construction with an 80 mm diameter and 70 mm tread width, incorporating a precision ball bearing system and 20 mm axle hole diameter with 76 mm hub length. The wheel delivers exceptional load performance with a static capacity of 1400 kg and dynamic capacities of 700 kg at 4 km/h and 560 kg at 6 km/h operating speeds. The tread material is identical with the wheel body, ensuring consistent durability and performance characteristics throughout the component for demanding castor applications.
Wheel 82 mm
The Duratech wheel features a robust polyamide, heavy body construction with an 82 mm diameter and 54 mm tread width, incorporating a precision ball bearing system and 20 mm axle hole diameter with 60 mm hub length. The wheel's tread material is identical with the wheel body, ensuring consistent performance characteristics. Load capacity specifications include a static rating of 1200 kg and dynamic ratings of 600 kg at 4 km/h and 480 kg at 6 km/h, making it suitable for demanding industrial castor applications.
Wheel 82 mm
The Duratech wheel features a robust polyamide, heavy body construction with an 82 mm diameter and 98 mm tread width, incorporating a precision ball bearing system and 20 mm axle hole diameter with 100 mm hub length. The tread material is identical with the wheel body, ensuring consistent performance characteristics. Load capacity specifications include a static rating of 1800 kg, whilst dynamic capacity varies with operating speed: 900 kg at 4 km/h and 720 kg at 6 km/h, making it suitable for demanding industrial castor applications.
Wheel 100 mm
The Duratech castor wheel features a robust polyamide, heavy body construction with a diameter of 100 mm and tread width of 50 mm, incorporating a plain bearing system with a 20 mm axle hole diameter and 60 mm hub length. The wheel's tread material is identical with the wheel body, ensuring consistent performance characteristics. Load capacity specifications include a static load rating of 1200 kg, whilst dynamic load capacities are rated at 720 kg at 4 km/h and 600 kg at 6 km/h operating speeds.
Wheel 150 mm
The Novatech castor wheel features a robust aluminium body construction with a 150mm diameter and 50mm wide casted polyurethane tread, incorporating precision ball bearings for smooth operation. The wheel has an axle hole diameter of 25mm and a hub length of 60mm, providing secure mounting capabilities. Load specifications include a static capacity of 1300kg, whilst dynamic load capacity reaches 650kg at speeds up to 4km/h and 520kg at speeds up to 6km/h, making it suitable for demanding industrial applications requiring reliable mobility solutions.
Wheel 200 mm
The Elastech castor wheel features a 200 mm diameter with a 50 mm wide elastic tyre, non-marking, vulcanised tread and aluminium body construction. The wheel incorporates precision ball bearing technology with a 20 mm axle hole diameter and 60 mm hub length. Load capacity specifications include a static rating of 900 kg and dynamic ratings of 450 kg at 4 km/h or 360 kg at 6 km/h, making it suitable for demanding industrial applications requiring reliable performance and manoeuvrability.
Wheel 82 mm
The Duratech wheel features a robust polyamide, heavy body construction with an 82 mm diameter and 70 mm tread width, incorporating a precision ball bearing system and 20 mm axle hole diameter with 70 mm hub length. The wheel delivers exceptional load performance with a static capacity of 1,500 kg and dynamic capacities of 750 kg at 4 km/h or 600 kg at 6 km/h operating speeds. The tread material is identical with the wheel body, ensuring consistent durability and performance characteristics throughout the component for demanding castor applications.
Wheel 75 mm
The Novatech wheel is engineered with a steel, iron body construction and features a 75 mm diameter with a 62 mm wide casted polyurethane tread for optimal performance in castor applications. The wheel incorporates a precision ball bearing system with a 20 mm axle hole diameter and 62 mm hub length for reliable operation. Load specifications include a static capacity of 1100 kg, whilst dynamic load ratings are 550 kg at 4 km/h and 440 kg at 6 km/h, making it suitable for demanding industrial applications requiring precise load distribution.